1

06275 Handwheels disc, aluminium, with revolving cyli...

Manufacturer norelem
Description HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10
Part Number 06275-4080X10
Product selection
Selector Part Number Description B3 series 1 D2=BEFESTIGUNGSBOHRUNG REIHE1 D1=AUßENDURCHMESSER T series 1 L3 L1 D3 Version Customs tariff number Country of origin Region of origin T series 2 D2=BEFESTIGUNGSBOHRUNG REIHE2 B3 series 2 Revolving cylinder grip
1 06275-4080X10 HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 80 11,4 31 16 26 hub without slot 76169910 DE 08 ø18 x M6 x 40
2 06275-4080X12 HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=12 80 31 16 26 hub without slot 76169910 DE 08 13,8 12 4 ø18 x M6 x 40
3 06275-4100X10 HANDWHEEL WITHOUT SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 100 11,4 34 17 31 hub without slot 76169910 DE 08 ø18 x M6 x 40
4 06275-4100X12 HANDWHEEL WITHOUT SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=12 100 34 17 31 hub without slot 76169910 DE 08 13,8 12 4 ø18 x M6 x 40
5 06275-4125X12 HANDWHEEL WITHOUT SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=12 4 12 125 13,8 37 18 30 hub without slot 76169910 DE 08 ø22 x M8 x 56
6 06275-4125X14 HANDWHEEL WITHOUT SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=14 125 37 18 30 hub without slot 76169910 DE 08 16,3 14 5 ø22 x M8 x 56
7 06275-4140X14 HANDWHEEL WITHOUT SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=14 5 14 140 16,3 34 19 34 hub without slot 76169910 DE 08 ø22 x M8 x 56
8 06275-4140X15 HANDWHEEL WITHOUT SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=15 140 34 19 34 hub without slot 76169910 DE 08 17,3 15 5 ø22 x M8 x 56
9 06275-5080X12 HANDWHEEL WITH SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=12 80 31 16 26 hub with slot 76169910 DE 08 13,8 12 4 ø18 x M6 x 40
10 06275-5100X10 HANDWHEEL WITH SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 100 11,4 34 17 31 hub with slot 76169910 DE 08 ø18 x M6 x 40
11 06275-5100X12 HANDWHEEL WITH SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=12 100 34 17 31 hub with slot 76169910 DE 08 13,8 12 4 ø18 x M6 x 40
12 06275-5125X12 HANDWHEEL WITH SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=12 4 12 125 13,8 37 18 30 hub with slot 76169910 DE 08 ø22 x M8 x 56
13 06275-5125X14 HANDWHEEL WITH SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=14 125 37 18 30 hub with slot 76169910 DE 08 16,3 14 5 ø22 x M8 x 56
14 06275-5140X14 HANDWHEEL WITH SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=14 5 14 140 16,3 34 19 34 hub with slot 76169910 DE 08 ø22 x M8 x 56
15 06275-5140X15 HANDWHEEL WITH SLOT D1=140 ALUMINIUM, COMP:DUROPLAST, D2=15 140 34 19 34 hub with slot 76169910 DE 05 17,3 15 5 ø22 x M8 x 56
16 06275-4160X15 HANDWHEEL WITHOUT SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=15 5 15 160 17,3 40 20 40 hub without slot 76169910 DE 08 ø26 x M10 x 80
17 06275-4160X16 HANDWHEEL WITHOUT SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=16 160 40 20 40 hub without slot 76169910 DE 08 18,3 16 5 ø26 x M10 x 80
18 06275-4200X18 HANDWHEEL WITHOUT SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=18 6 18 200 20,8 46 24 50 hub without slot 76169910 DE 08 ø26 x M10 x 80
19 06275-4200X20 HANDWHEEL WITHOUT SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=20 200 46 24 50 hub without slot 76169910 DE 08 22,8 20 6 ø26 x M10 x 80
20 06275-4250X22 HANDWHEEL WITHOUT SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=22 6 22 250 24,8 49 28 50 hub without slot 76169910 DE 08 ø31 x M12 x 102
21 06275-4250X24 HANDWHEEL WITHOUT SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=24 250 49 28 50 hub without slot 76169910 DE 08 27,3 24 8 ø31 x M12 x 102
22 06275-5080X10 HANDWHEEL WITH SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 80 11,4 31 16 26 hub with slot 76169910 DE 08 ø18 x M6 x 40
23 06275-5160X15 HANDWHEEL WITH SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=15 5 15 160 17,3 40 20 40 hub with slot 76169910 DE 08 ø26 x M10 x 80
24 06275-5160X16 HANDWHEEL WITH SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=16 160 40 20 40 hub with slot 76169910 DE 08 18,3 16 5 ø26 x M10 x 80
25 06275-5200X18 HANDWHEEL WITH SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=18 6 18 200 20,8 46 24 50 hub with slot 76169910 DE 08 ø26 x M10 x 80
26 06275-5200X20 HANDWHEEL WITH SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=20 200 46 24 50 hub with slot 76169910 DE 08 22,8 20 6 ø26 x M10 x 80
27 06275-5250X22 HANDWHEEL WITH SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=22 6 22 250 24,8 49 28 50 hub with slot 76169910 DE 08 ø31 x M12 x 102
28 06275-5250X24 HANDWHEEL WITH SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=24 250 49 28 50 hub with slot 76169910 DE 08 27,3 24 8 ø31 x M12 x 102
Part Number
Description
B3 series 1
D2=BEFESTIGUNGSBOHRUNG REIHE1
D1=AUßENDURCHMESSER
T series 1
L3
L1
D3
Version
Customs tariff number
Country of origin
Region of origin
T series 2
D2=BEFESTIGUNGSBOHRUNG REIHE2
B3 series 2
Revolving cylinder grip
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page