1

06287 Disc handwheels with revolving grip, Form E, wi...

Manufacturer norelem
Description HANDWHEEL SIZE:1, FORM:E DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=-, D1=10 H8...
Part Number 06287-1100X10
Product selection
Selector Part Number Description L4 L3 L2 L1 H2 H1 H D7 D6 D5=BEFESTIGUNGSBOHRUNG D4 D3 D2 D1=BEFESTIGUNGSBOHRUNG D=AUßENDURCHMESSER Customs tariff number Country of origin Region of origin Version
1 06287-1100X10 HANDWHEEL SIZE:1, FORM:E DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=-, D1=10 H8... 54,7 39 19 29,5 8 9 - M6 79 - 20 22 29 10 H8 100 39269097 DE 08 with reamed hole
2 06287-1125X12 HANDWHEEL SIZE:2, FORM:E DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=-, D1=12 H8... 54,7 46 24 34 8 9 - M6 101 - 21 26 34 12 H8 125 39269097 DE 08 with reamed hole
3 06287-1140X14 HANDWHEEL SIZE:3, FORM:E DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=-, D1=14 H8... 82,2 52 27 38,5 8 12 - M8 110 - 25 30 39 14 H8 140 39269097 DE 08 with reamed hole
4 06287-1160X16 HANDWHEEL SIZE:4, FORM:E DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=-, D1=16 H8... 82,2 57 30,1 41,3 8 12 - M8 128 - 30 33 43 16 H8 160 39269097 DE 08 with reamed hole
5 06287-1160X18 HANDWHEEL SIZE:4, FORM:E DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=-, D1=18 H8... 82,2 57 30,1 41,3 8 12 - M8 128 - 30 33 43 18 H8 160 39269097 DE 08 with reamed hole
Part Number
Description
L4
L3
L2
L1
H2
H1
H
D7
D6
D5=BEFESTIGUNGSBOHRUNG
D4
D3
D2
D1=BEFESTIGUNGSBOHRUNG
D=AUßENDURCHMESSER
Customs tariff number
Country of origin
Region of origin
Version
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem