1

06287 Disc handwheels with revolving grip, Form D, pr...

Manufacturer norelem
Description HANDWHEEL SIZE:1, FORM:D DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=6, D1=-, D=100
Part Number 06287-0100X06
Product selection
Selector Part Number Description L4 L3 L2 L1 H2 H1 H D7 D6 D5=BEFESTIGUNGSBOHRUNG D4 D3 D2 D1=BEFESTIGUNGSBOHRUNG D=AUßENDURCHMESSER Customs tariff number Country of origin Region of origin Version
1 06287-0100X06 HANDWHEEL SIZE:1, FORM:D DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=6, D1=-, D=100 54,7 39 19 29,5 8 9 12 M6 79 6 20 22 29 - 100 39269097 DE 08 pre-drilled
2 06287-0125X08 HANDWHEEL SIZE:2, FORM:D DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=8, D1=-, D=125 54,7 46 24 34 8 9 15 M6 101 8 21 26 34 - 125 39269097 DE 08 pre-drilled
3 06287-0140X08 HANDWHEEL SIZE:3, FORM:D DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=8, D1=-, D=140 82,2 52 27 38,5 8 12 16 M8 110 8 25 30 39 - 140 39269097 DE 08 pre-drilled
4 06287-0160X10 HANDWHEEL SIZE:4, FORM:D DUROPLAST, REVOLVING, COMP:DUROPLAST, D5=10, D1=-, D... 82,2 57 30,1 41,3 8 12 20 M8 128 10 30 33 43 - 160 39269097 DE 08 pre-drilled
Part Number
Description
L4
L3
L2
L1
H2
H1
H
D7
D6
D5=BEFESTIGUNGSBOHRUNG
D4
D3
D2
D1=BEFESTIGUNGSBOHRUNG
D=AUßENDURCHMESSER
Customs tariff number
Country of origin
Region of origin
Version
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem