1
norelem

21322 Roller guide rails Form B for floating bearings

Manufacturer norelem
Description GUIDE RAIL FLOATING BEARING SIZE:18 L=1040, FORM:B BALL-BEARING STEEL
Part Number 21322-218X1040
Product selection
Selector Part Number Description B1 D for screw D1 T H [-de-] L=LÄNGE R Customs tariff number Country of origin Version D Approx. weight kg/m
1 21322-218X0240 GUIDE RAIL FLOATING BEARING SIZE:18 L=240, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 240 1 84833038 IT for floating bearing
2 21322-218X0400 GUIDE RAIL FLOATING BEARING SIZE:18 L=400, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 400 1 84833038 IT for floating bearing
3 21322-218X0560 GUIDE RAIL FLOATING BEARING SIZE:18 L=560, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 560 1 84833038 IT for floating bearing
4 21322-218X0800 GUIDE RAIL FLOATING BEARING SIZE:18 L=800, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 800 1 84833038 IT for floating bearing
5 21322-218X1040 GUIDE RAIL FLOATING BEARING SIZE:18 L=1040, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 1040 1 84833038 IT for floating bearing
6 21322-218X1200 GUIDE RAIL FLOATING BEARING SIZE:18 L=1200, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 1200 1 84833038 IT for floating bearing
7 21322-228X0400 GUIDE RAIL FLOATING BEARING SIZE:28 L=400, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 400 1 84833038 IT for floating bearing 6,4 1,000
8 21322-228X0560 GUIDE RAIL FLOATING BEARING SIZE:28 L=560, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 560 1 84833038 EU for floating bearing 6,4 1,000
9 21322-228X0800 GUIDE RAIL FLOATING BEARING SIZE:28 L=800, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 800 1 84833038 EU for floating bearing 6,4 1,000
10 21322-228X1040 GUIDE RAIL FLOATING BEARING SIZE:28 L=1040, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 1040 1 84833038 EU for floating bearing 6,4 1,000
11 21322-228X1200 GUIDE RAIL FLOATING BEARING SIZE:28 L=1200, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 1200 1 84833038 EU for floating bearing 6,4 1,000
12 21322-228X1440 GUIDE RAIL FLOATING BEARING SIZE:28 L=1440, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 1440 1 84833038 IT for floating bearing
13 21322-235X0400 GUIDE RAIL FLOATING BEARING SIZE:35 L=400, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 400 1 84833038 IT for floating bearing
14 21322-235X0560 GUIDE RAIL FLOATING BEARING SIZE:35 L=560, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 560 1 84833038 IT for floating bearing
15 21322-235X0800 GUIDE RAIL FLOATING BEARING SIZE:35 L=800, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 800 1 84833038 IT for floating bearing
16 21322-235X1040 GUIDE RAIL FLOATING BEARING SIZE:35 L=1040, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 1040 1 84833038 IT for floating bearing
17 21322-235X1200 GUIDE RAIL FLOATING BEARING SIZE:35 L=1200, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 1200 1 84833038 IT for floating bearing
18 21322-235X1440 GUIDE RAIL FLOATING BEARING SIZE:35 L=1440, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 1440 1 84833038 IT for floating bearing
19 21322-243X0400 GUIDE RAIL FLOATING BEARING SIZE:43 L=400, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 400 1 84833038 EU for floating bearing 10,5 2,600
20 21322-243X0560 GUIDE RAIL FLOATING BEARING SIZE:43 L=560, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 560 1 84833038 EU for floating bearing 10,5 2,600
21 21322-243X0800 GUIDE RAIL FLOATING BEARING SIZE:43 L=800, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 800 1 84833038 EU for floating bearing 10,5 2,600
22 21322-243X1040 GUIDE RAIL FLOATING BEARING SIZE:43 L=1040, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 1040 1 84833038 EU for floating bearing 10,5 2,600
23 21322-243X1200 GUIDE RAIL FLOATING BEARING SIZE:43 L=1200, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 1200 1 84833038 EU for floating bearing 10,5 2,600
24 21322-243X1520 GUIDE RAIL FLOATING BEARING SIZE:43 L=1520, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 1520 1 84833038 IT for floating bearing
25 21322-243X2000 GUIDE RAIL FLOATING BEARING SIZE:43 L=2000, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 2000 1 84833038 IT for floating bearing
Part Number
Description
B1
D for screw
D1
T
H
[-de-] L=LÄNGE
R
Customs tariff number
Country of origin
Version
D
Approx. weight kg/m
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page