2
norelem

21320 Roller guide rails for fixed bearing

Manufacturer norelem
Description GUIDE RAIL FIXED BEARING SIZE:30 L=1040 STEEL
Part Number 21320-130X1040
Product selection
Selector Part Number Description A A1 B1 D E H [-de-] L=LÄNGE R Approx. weight kg/m Customs tariff number Country of origin Version
1 21320-120X0800 GUIDE RAIL FIXED BEARING SIZE:20 L=800 STEEL 7 2 19,2 5 7 10 800 3 0,470 84833038 EU
2 21320-120X1040 GUIDE RAIL FIXED BEARING SIZE:20 L=1040 STEEL 7 2 19,2 5 7 10 1040 3 0,470 84833038 EU fixed bearing
3 21320-120X2080 GUIDE RAIL FIXED BEARING SIZE:20 L=2080 STEEL 7 2 19,2 5 7 10 2080 3 0,470 84833038 EU fixed bearing
4 21320-120X3120 GUIDE RAIL FIXED BEARING SIZE:20 L=3120 STEEL 7 2 19,2 5 7 10 3120 3 0,470 84833038 EU fixed bearing
5 21320-130X0800 GUIDE RAIL FIXED BEARING SIZE:30 L=800 STEEL 8,4 2 29,5 6,4 10 15 800 4,5 0,900 84833038 EU
6 21320-130X1040 GUIDE RAIL FIXED BEARING SIZE:30 L=1040 STEEL 8,4 2 29,5 6,4 10 15 1040 4,5 0,900 84833038 EU fixed bearing
7 21320-130X2080 GUIDE RAIL FIXED BEARING SIZE:30 L=2080 STEEL 8,4 2 29,5 6,4 10 15 2080 4,5 0,900 fixed bearing
8 21320-130X3120 GUIDE RAIL FIXED BEARING SIZE:30 L=3120 STEEL 8,4 2 29,5 6,4 10 15 3120 4,5 0,900 fixed bearing
9 21320-145X0800 GUIDE RAIL FIXED BEARING SIZE:45 L=800 STEEL 11 2 46,4 9 15,5 24 800 6,5 2,290 84833038 EU
10 21320-145X1040 GUIDE RAIL FIXED BEARING SIZE:45 L=1040 STEEL 11 2 46,4 9 15,5 24 1040 6,5 2,290 84833038 EU fixed bearing
11 21320-145X2080 GUIDE RAIL FIXED BEARING SIZE:45 L=2080 STEEL 11 2 46,4 9 15,5 24 2080 6,5 2,290 84833038 EU fixed bearing
12 21320-145X3120 GUIDE RAIL FIXED BEARING SIZE:45 L=3120 STEEL 11 2 46,4 9 15,5 24 3120 6,5 2,290 84833038 EU fixed bearing
Part Number
Description
A
A1
B1
D
E
H
[-de-] L=LÄNGE
R
Approx. weight kg/m
Customs tariff number
Country of origin
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem