1
norelem

21322 Roller guide rails Form A for fixed bearings

Manufacturer norelem
Description GUIDE RAIL FIXED BEARING SIZE:28 L=1440, FORM:A BALL-BEARING STEEL
Part Number 21322-128X1440
Product selection
Selector Part Number Description B1 D for screw D1 T H [-de-] L=LÄNGE R Customs tariff number Country of origin Version D Approx. weight kg/m
1 21322-118X0240 GUIDE RAIL FIXED BEARING SIZE:18 L=240, FORM:A BALL-BEARING STEEL 18 M4 9,5 2 8,25 240 1,5 84833038 IT for fixed bearing
2 21322-118X0400 GUIDE RAIL FIXED BEARING SIZE:18 L=400, FORM:A BALL-BEARING STEEL 18 M4 9,5 2 8,25 400 1,5 84833038 IT for fixed bearing
3 21322-118X0560 GUIDE RAIL FIXED BEARING SIZE:18 L=560, FORM:A BALL-BEARING STEEL 18 M4 9,5 2 8,25 560 1,5 84833038 IT for fixed bearing
4 21322-118X0800 GUIDE RAIL FIXED BEARING SIZE:18 L=800, FORM:A BALL-BEARING STEEL 18 M4 9,5 2 8,25 800 1,5 84833038 IT for fixed bearing
5 21322-118X1040 GUIDE RAIL FIXED BEARING SIZE:18 L=1040, FORM:A BALL-BEARING STEEL 18 M4 9,5 2 8,25 1040 1,5 84833038 IT for fixed bearing
6 21322-118X1200 GUIDE RAIL FIXED BEARING SIZE:18 L=1200, FORM:A BALL-BEARING STEEL 18 M4 9,5 2 8,25 1200 1,5 84833038 IT for fixed bearing
7 21322-128X0400 GUIDE RAIL FIXED BEARING SIZE:28 L=400, FORM:A BALL-BEARING STEEL 28 M5 11 2 12,25 400 1 84833038 EU for fixed bearing 6,4 1,000
8 21322-128X0560 GUIDE RAIL FIXED BEARING SIZE:28 L=560, FORM:A BALL-BEARING STEEL 28 M5 11 2 12,25 560 1 84833038 EU for fixed bearing 6,4 1,000
9 21322-128X0800 GUIDE RAIL FIXED BEARING SIZE:28 L=800, FORM:A BALL-BEARING STEEL 28 M5 11 2 12,25 800 1 84833038 EU for fixed bearing 6,4 1,000
10 21322-128X1040 GUIDE RAIL FIXED BEARING SIZE:28 L=1040, FORM:A BALL-BEARING STEEL 28 M5 11 2 12,25 1040 1 84833038 EU for fixed bearing 6,4 1,000
11 21322-128X1200 GUIDE RAIL FIXED BEARING SIZE:28 L=1200, FORM:A BALL-BEARING STEEL 28 M5 11 2 12,25 1200 1 84833038 EU for fixed bearing 6,4 1,000
12 21322-128X1440 GUIDE RAIL FIXED BEARING SIZE:28 L=1440, FORM:A BALL-BEARING STEEL 28 M5 11 2 12,25 1440 1 84833038 IT for fixed bearing
13 21322-135X0400 GUIDE RAIL FIXED BEARING SIZE:35 L=400, FORM:A BALL-BEARING STEEL 35 M6 14,5 2,7 16 400 2 84833038 IT for fixed bearing
14 21322-135X0560 GUIDE RAIL FIXED BEARING SIZE:35 L=560, FORM:A BALL-BEARING STEEL 35 M6 14,5 2,7 16 560 2 84833038 IT for fixed bearing
15 21322-135X0800 GUIDE RAIL FIXED BEARING SIZE:35 L=800, FORM:A BALL-BEARING STEEL 35 M6 14,5 2,7 16 800 2 84833038 IT for fixed bearing
16 21322-135X1040 GUIDE RAIL FIXED BEARING SIZE:35 L=1040, FORM:A BALL-BEARING STEEL 35 M6 14,5 2,7 16 1040 2 84833038 IT for fixed bearing
17 21322-135X1200 GUIDE RAIL FIXED BEARING SIZE:35 L=1200, FORM:A BALL-BEARING STEEL 35 M6 14,5 2,7 16 1200 2 84833038 IT for fixed bearing
18 21322-135X1440 GUIDE RAIL FIXED BEARING SIZE:35 L=1440, FORM:A BALL-BEARING STEEL 35 M6 14,5 2,7 16 1440 2 84833038 IT for fixed bearing
19 21322-143X0400 GUIDE RAIL FIXED BEARING SIZE:43 L=400, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 400 2,5 84833038 EU for fixed bearing 10,5 2,600
20 21322-143X0560 GUIDE RAIL FIXED BEARING SIZE:43 L=560, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 560 2,5 84833038 EU for fixed bearing 10,5 2,600
21 21322-143X0800 GUIDE RAIL FIXED BEARING SIZE:43 L=800, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 800 2,5 84833038 EU for fixed bearing 10,5 2,600
22 21322-143X1040 GUIDE RAIL FIXED BEARING SIZE:43 L=1040, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 1040 2,5 84833038 EU for fixed bearing 10,5 2,600
23 21322-143X1200 GUIDE RAIL FIXED BEARING SIZE:43 L=1200, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 1200 2,5 84833038 EU for fixed bearing 10,5 2,600
24 21322-143X1520 GUIDE RAIL FIXED BEARING SIZE:43 L=1520, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 1520 2,5 84833038 EU for fixed bearing
25 21322-143X2000 GUIDE RAIL FIXED BEARING SIZE:43 L=2000, FORM:A BALL-BEARING STEEL 43 M8 18 3,1 21 2000 2,5 for fixed bearing
Part Number
Description
B1
D for screw
D1
T
H
[-de-] L=LÄNGE
R
Customs tariff number
Country of origin
Version
D
Approx. weight kg/m
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem