06316 Taper grips revolving

Manufacturer norelem
Description GRIP REVOLVING SIZE:1 M06 DUROPLAST, COMP:STEEL, L=54,7
Part Number 06316-106009
Product selection
Selector Part Number Description D=GEWINDE D1 D2 D3 L=GRIFFLÄNGE L1 L2 SW Version
1 06316-106009 GRIP REVOLVING SIZE:1 M06 DUROPLAST, COMP:STEEL, L=54,7 M6 8 25 18 54,7 9 4,5 7 axle steel
2 06316-1106009 GRIP REVOLVING SIZE:1 M06 DUROPLAST, COMP:STAINLESS STEEL, L=54,7 M6 8 25 18 54,7 9 4,5 7 axle stainless steel
3 06316-1208010 GRIP REVOLVING SIZE:2 M08 DUROPLAST, COMP:STAINLESS STEEL, L=82,2 M8 12 41 26 82,2 10 5,5 10 axle stainless steel
4 06316-208010 GRIP REVOLVING SIZE:2 M08 DUROPLAST, COMP:STEEL, L=82,2 M8 12 41 26 82,2 10 5,5 10 axle steel
Part Number
Description
D=GEWINDE
D1
D2
D3
L=GRIFFLÄNGE
L1
L2
SW
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem