1

05882 Plastic grips

Manufacturer norelem
Description GRIP D=15 L=45 PLASTIC, ORANGE
Part Number 05882-16
Product selection
Selector Part Number Description [-de-] L=LÄNGE Customs tariff number Country of origin A D=DURCHMESSER B Suitable for Quick-Acting Clamp with Order No. ~A ~B ~L ~D
1 05882-16 GRIP D=15 L=45 PLASTIC, ORANGE 45 39269097 GB 4 15 8 05700-0075, 05715-0075, 057 4 8 45 15
2 05882-19 GRIP D=19 L=53 PLASTIC, ORANGE 53 39269097 GB 6 19 10 05700-0150, 05705-0150, 057 6 10 53 19
3 05882-20 GRIP D=20 L=60 PLASTIC, ORANGE 60 39269097 GB 5 20 10 05785-0150, 05795-0150, 058 5 10 60 20
4 05882-22 GRIP D=22 L=58 PLASTIC, ORANGE 58 39269097 GB 4 22 13 05715-0200, 05720-0200, 057 4 13 58 22
5 05882-23 GRIP D=22 L=60 PLASTIC, ORANGE 60 39269097 GB 5 22 13 05836-0250 5 13 60 22
6 05882-28 GRIP D=26 L=85 PLASTIC, ORANGE 85 39269097 GB 6 26 15 05700-0250, 05705-0250, 057 6 15 85 26
7 05882-30 GRIP D=31 L=105 PLASTIC, ORANGE 105 39269097 GB 8 31 17 05700-0350, 05705-0350, 057 8 17 105 31
8 05882-32 GRIP D=31 L=105 PLASTIC, ORANGE 105 39269097 GB 8 31 19 05810-0700 8 19 105 31
9 05882-33 GRIP D=32 L=115 PLASTIC, ORANGE 115 39269097 GB 8 32 22 05838-0750 8 22 115 32
10 05882-34 GRIP D=32 L=95 PLASTIC, ORANGE 95 39269097 GB 10 32 22 05700-0450, 05705-0450, 057 10 22 95 32
11 05882-35 GRIP D=35 L=120 PLASTIC, ORANGE 120 39269097 GB 10 35 25 05700-0550, 05705-0550, 057 10 25 120 35
Part Number
Description
[-de-] L=LÄNGE
Customs tariff number
Country of origin
A
D=DURCHMESSER
B
Suitable for Quick-Acting Clamp with Order No.
~A
~B
~L
~D
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page