1

24082 Floating bearing units flange version

Manufacturer norelem
Description FLOATING BEARING UNIT SIZE:10 STEEL, FLANGE VERSION D1=8
Part Number 24082-010
Product selection
Selector Part Number Description Dynamic load rating N D2 Static load rating N D3 B L1 Customs tariff number Country of origin D1=INNENDURCHMESSER D4 L
1 24082-010 FLOATING BEARING UNIT SIZE:10 STEEL, FLANGE VERSION D1=8 3250 28 1400 35 35 5 84879090 KR 8 43 12
2 24082-012 FLOATING BEARING UNIT SIZE:12 STEEL, FLANGE VERSION D1=10 4550 34 1960 42 42 8 84879090 KR 10 52 15
3 24082-015 FLOATING BEARING UNIT SIZE:15 STEEL, FLANGE VERSION D1=15 5600 40 2840 50 52 8 84879090 KR 15 63 17
4 24082-020 FLOATING BEARING UNIT SIZE:20 STEEL, FLANGE VERSION D1=20 9300 57 5000 70 68 9 84879090 KR 20 85 20
Part Number
Description
Dynamic load rating N
D2
Static load rating N
D3
B
L1
Customs tariff number
Country of origin
D1=INNENDURCHMESSER
D4
L
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page