1

21560 Attachment seals double-lip sealing rings, open

Manufacturer norelem
Description FACE SEAL D1=22 STEEL, OPEN, COMP:RUBBER, H=3, D=12
Part Number 21560-121
Product selection
Selector Part Number Description D=INNENDURCHMESSER D1=AUßENDURCHMESSER H=STÄRKE Version Customs tariff number Country of origin W G
1 21560-121 FACE SEAL D1=22 STEEL, OPEN, COMP:RUBBER, H=3, D=12 12 22 3 open 84842000 KR 7,5 78°
2 21560-161 FACE SEAL D1=26 STEEL, OPEN, COMP:RUBBER, H=3, D=16 16 26 3 open 84842000 HR 10 78°
3 21560-201 FACE SEAL D1=32 STEEL, OPEN, COMP:RUBBER, H=4, D=20 20 32 4 open 84842000 HR 10 60°
4 21560-251 FACE SEAL D1=40 STEEL, OPEN, COMP:RUBBER, H=4, D=25 25 40 4 open 84842000 HR 12,5 60°
5 21560-301 FACE SEAL D1=47 STEEL, OPEN, COMP:RUBBER, H=5, D=30 30 47 5 open 84842000 HR 12,5 50°
Part Number
Description
D=INNENDURCHMESSER
D1=AUßENDURCHMESSER
H=STÄRKE
Version
Customs tariff number
Country of origin
W
G
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem