08570 Drilling plates, DIN 6348 enhanced, size 0 to 3 S

Manufacturer norelem
Description DRILLING PLATE - 3S SIZE:0 - 3S STEEL, DIN6348
Part Number 08570-00
Product selection
Selector Part Number Description A1 B7 B8 Country_of_origin Customs_tariff_number D1 D2 E1 Jig dimensions Region_of_origin S2 Suitable_for jig_size Version
1 08570-00 DRILLING PLATE - 3S SIZE:0 - 3S STEEL, DIN6348 50 56 9 DE 84662098 10 9 24 60 x 32 14 8 0 Size 0 to 3 S
2 08570-01 DRILLING PLATE - 3S SIZE:0 - 3S STEEL, DIN6348 80 80 14 DE 84662098 14 14 28 80 x 50 08 12 1 Size 0 to 3 S
3 08570-02 DRILLING PLATE - 3S SIZE:0 - 3S STEEL, DIN6348 100 96 16 DE 84662098 16 16 50 100 x 60 100 x 60 x 115 08 14 2 2 S Size 0 to 3 S
4 08570-13 DRILLING PLATE - 3S SIZE:0 - 3S STEEL, DIN6348 168 130 17 DE 84662098 20 18 132 125 x 100 11 15 3S Size 0 to 3 S
Part Number
Description
A1
B7
B8
Country_of_origin
Customs_tariff_number
D1
D2
E1
Jig dimensions
Region_of_origin
S2
Suitable_for jig_size
Version
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem