06325 Cylindrical grips revolving

Manufacturer norelem
Description CYLINDER GRIP REVOLVING SIZE:1 M04 THERMOPLASTIC, COMP:STEEL, L=35
Part Number 06325-104
Product selection
Selector Part Number Description Country_of_origin Customs_tariff_number D=GEWINDE D1 D2 L=GRIFFLÄNGE L1 L2 Region_of_origin SW
1 06325-104 CYLINDER GRIP REVOLVING SIZE:1 M04 THERMOPLASTIC, COMP:STEEL, L=35 DE 73181595 M4 13 9 35 11 5 08 8
2 06325-205 CYLINDER GRIP REVOLVING SIZE:2 M05 THERMOPLASTIC, COMP:STEEL, L=44 DE 73181595 M5 16 11 44 13 5,5 08 10
3 06325-306 CYLINDER GRIP REVOLVING SIZE:3 M06 THERMOPLASTIC, COMP:STEEL, L=55 DE 73181595 M6 20 14 55 14 5 08 12
4 06325-408 CYLINDER GRIP REVOLVING SIZE:4 M08 THERMOPLASTIC, COMP:STEEL, L=70,5 DE 73181595 M8 25 18 70,5 25 13 08 15
Part Number
Description
Country_of_origin
Customs_tariff_number
D=GEWINDE
D1
D2
L=GRIFFLÄNGE
L1
L2
Region_of_origin
SW
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem