06326 Cylindrical grips fold-down

Manufacturer norelem
Description CYLINDER GRIP FOLD-DOWN SIZE:1 M04 THERMOPLASTIC, COMP:STEEL, L=35
Part Number 06326-104
Product selection
Selector Part Number Description A A1 Country_of_origin Customs_tariff_number D=GEWINDE D1 D2 D3 H L=GRIFFLÄNGE L1 L2 Region_of_origin T
1 06326-104 CYLINDER GRIP FOLD-DOWN SIZE:1 M04 THERMOPLASTIC, COMP:STEEL, L=35 8 4,3 DE 73181595 M4 13 13 2,5 14,5 35 47 54,5 08 4,5
2 06326-205 CYLINDER GRIP FOLD-DOWN SIZE:2 M05 THERMOPLASTIC, COMP:STEEL, L=44 10 5,3 DE 73181595 M5 16 16 3,5 18 44 58 67 08 4,5
3 06326-306 CYLINDER GRIP FOLD-DOWN SIZE:3 M06 THERMOPLASTIC, COMP:STEEL, L=55 12,5 6,5 DE 73181595 M6 20 20 4,5 22,5 55 71,5 82 08 6
4 06326-408 CYLINDER GRIP FOLD-DOWN SIZE:4 M08 THERMOPLASTIC, COMP:STEEL, L=70,5 16 9 DE 73181595 M8 25 26 5,5 29 70,5 98,5 112,5 08 6,5
Part Number
Description
A
A1
Country_of_origin
Customs_tariff_number
D=GEWINDE
D1
D2
D3
H
L=GRIFFLÄNGE
L1
L2
Region_of_origin
T
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem