1

06503 Crank handles cylindrical revolving grip, with...

Manufacturer norelem
Description CRANK HANDLE WITH HANDLE SIZE:1 A=80 L=100 ALUMINIUM, REVOLVING, D=10
Part Number 06503-3110
Product selection
Selector Part Number Description D1 D2 D=BEFESTIGUNGSBOHRUNG A=LÄNGE H H1 L=HÖHE H2 H3 Version Customs tariff number Country of origin
1 06503-3110 CRANK HANDLE WITH HANDLE SIZE:1 A=80 L=100 ALUMINIUM, REVOLVING, D=10 16 24 10 80 71,1 49,1 100 22 13,4 reamed hole 76169990 CN
2 06503-3212 CRANK HANDLE WITH HANDLE SIZE:2 A=100 L=124 ALUMINIUM, REVOLVING, D=12 20 28 12 100 87,4 61,4 124 26 16 reamed hole 76169990 CN
3 06503-3314 CRANK HANDLE WITH HANDLE SIZE:3 A=125 L=153 ALUMINIUM, REVOLVING, D=14 26 30 14 125 111 83 153 28 15,8 reamed hole 76169990 CN
4 06503-3417 CRANK HANDLE WITH HANDLE SIZE:4 A=160 L=190 ALUMINIUM, REVOLVING, D=17 26 34 17 160 115 83 190 32 19,6 reamed hole 76169990 CN
Part Number
Description
D1
D2
D=BEFESTIGUNGSBOHRUNG
A=LÄNGE
H
H1
L=HÖHE
H2
H3
Version
Customs tariff number
Country of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page