1

06500 Crank handles with cylindrical revolving grip, ...

Manufacturer norelem
Description CRANK HANDLE SQUARE SOCKET SIZE:1 A=80 L=85,5 THERMOPLASTIC, REVOLVING, COMP:...
Part Number 06500-4108
Product selection
Selector Part Number Description L2 H1 H L1 L=HÖHE B A1 A=LÄNGE Version Customs tariff number Country of origin Region of origin SW
1 06500-4108 CRANK HANDLE SQUARE SOCKET SIZE:1 A=80 L=85,5 THERMOPLASTIC, REVOLVING, COMP:... 13 13 29 49 85,5 24 104 80 square socket 39269097 DE 08 8
2 06500-4110 CRANK HANDLE SQUARE SOCKET SIZE:1 A=80 L=85,5 THERMOPLASTIC, REVOLVING, COMP:... 13 13 29 49 85,5 24 104 80 square socket 39269097 DE 08 10
3 06500-4210 CRANK HANDLE SQUARE SOCKET SIZE:2 A=100 L=105 THERMOPLASTIC, REVOLVING, COMP:... 16 13 36 59,5 105 29 129 100 square socket 10
4 06500-4212 CRANK HANDLE SQUARE SOCKET SIZE:2 A=100 L=105 THERMOPLASTIC, REVOLVING, COMP:... 16 13 36 59,5 105 29 129 100 square socket 12
5 06500-4312 CRANK HANDLE SQUARE SOCKET SIZE:3 A=125 L=140 THERMOPLASTIC, REVOLVING, COMP:... 19,5 18,5 44 83,5 140 36 161 125 square socket 39269097 DE 08 12
6 06500-4314 CRANK HANDLE SQUARE SOCKET SIZE:3 A=125 L=140 THERMOPLASTIC, REVOLVING, COMP:... 19,5 18,5 44 83,5 140 36 161 125 square socket 39269097 DE 08 14
Part Number
Description
L2
H1
H
L1
L=HÖHE
B
A1
A=LÄNGE
Version
Customs tariff number
Country of origin
Region of origin
SW
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page