1

06480 Crank handles offset similar to DIN 468, Form F...

Manufacturer norelem
Description CRANK HANDLE GOOSE-NECK L2=92, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST I...
Part Number 06480-106X10
Product selection
Selector Part Number Description L1=LÄNGE L2=HÖHE S=INNENVIERKANT D1 H1 H2 Grip Ø Accessories Customs tariff number Country of origin
1 06480-106X10 CRANK HANDLE GOOSE-NECK L2=92, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST I... 63 92 10 +0,2 20 20 40 16 06290-216 73269098 JP
2 06480-108X10 CRANK HANDLE GOOSE-NECK L2=109, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 80 109 10 +0,2 24 24 44 20 06290-220 73269098 JP
3 06480-108X12 CRANK HANDLE GOOSE-NECK L2=109, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 80 109 12 +0,2 24 24 44 20 06290-220 73269098 JP
4 06480-110X12 CRANK HANDLE GOOSE-NECK L2=120, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 100 120 12 +0,2 28 28 55 20 06290-220 73269098 JP
5 06480-110X14 CRANK HANDLE GOOSE-NECK L2=120, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 100 120 14 +0,3 28 28 55 20 06290-220 73269098 JP
6 06480-112X14 CRANK HANDLE GOOSE-NECK L2=141, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 125 141 14 +0,3 34 34 58 25 06290-225 73269098 JP
7 06480-112X17 CRANK HANDLE GOOSE-NECK L2=141, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 125 141 17 +0,3 34 34 58 25 06290-225 73269098 JP
8 06480-116X17 CRANK HANDLE GOOSE-NECK L2=153, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 160 153 17 +0,3 37 38 70 25 06290-225 73269098 JP
9 06480-116X19 CRANK HANDLE GOOSE-NECK L2=153, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 160 153 19 +0,3 37 38 70 25 06290-225 73269098 JP
10 06480-120X19 CRANK HANDLE GOOSE-NECK L2=189, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 200 189 19 +0,3 40 44 84 32 06290-232 73269098 JP
11 06480-120X22 CRANK HANDLE GOOSE-NECK L2=189, FORM:F GREY CAST IRON, FIXED, COMP:GREY CAST ... 200 189 22 +0,3 40 44 84 32 06290-232 73269098 JP
Part Number
Description
L1=LÄNGE
L2=HÖHE
S=INNENVIERKANT
D1
H1
H2
Grip Ø
Accessories
Customs tariff number
Country of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page