1

02380 Workpiece supports

Manufacturer norelem
Description COMPENSATING CLAMP 85X30 M=19,5 STEEL
Part Number 02380-75
Product selection
Selector Part Number Description Customs tariff number Country of origin D1 D2 H1 H=HÖHE Region of origin B K [-de-] L=LÄNGE L1 L2 L3 L4 M=BREITE M1 M2 F (N) R
1 02380-75 COMPENSATING CLAMP 85X30 M=19,5 STEEL 84662020 DE M8 13 10 30 08 8,5 65 85 75 35 13 19,5 3 11,5 500
2 02380-150 COMPENSATING CLAMP 165X50 M=24 STEEL 84662020 DE M10 20 25 50 08 13 80 165 150 90 20 24 6 14 2500 15
3 02380-170 COMPENSATING CLAMP 190X60 M=34 STEEL 84662020 DE M16 26 20 60 08 17 110 190 170 100 25 34 11 21,5 5000
4 02380-300 COMPENSATING CLAMP 315X50 M=24 STEEL 84662020 DE M10 20 25 50 08 13 80 315 300 100 30 160 24 6 14 2500 15
Part Number
Description
Customs tariff number
Country of origin
D1
D2
H1
H=HÖHE
Region of origin
B
K
[-de-] L=LÄNGE
L1
L2
L3
L4
M=BREITE
M1
M2
F (N)
R
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem