1

06600 Clamping levers with plastic handle internal th...

Manufacturer norelem
Description CLAMPING LEVER SIZE:1 M04 PLASTIC, YELLOW RAL1021, COMP:STEEL
Part Number 06600-1041
Product selection
Selector Part Number Description D2 H2 D1 H H1 Customs tariff number Country of origin D B Region of origin No. of teeth A H3 T X=GEWINDE A1 H4 Colour Version
1 06600-1041 CLAMPING LEVER SIZE:1 M04 PLASTIC, YELLOW RAL1021, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M4 47 33,5 steel parts in steel
3 06600-1042 CLAMPING LEVER SIZE:1 M04 PLASTIC, ORANGE RAL2004, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M4 47 33,5 orange steel parts in steel
4 06600-10416 CLAMPING LEVER SIZE:1 M04 PLASTIC, YELLOW RAL1021, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M4 47 33,5 bright yellow steel parts in steel
5 06600-10484 CLAMPING LEVER SIZE:1 M04 PLASTIC, RED RAL3020, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M4 47 33,5 traffic red steel parts in steel
6 06600-10486 CLAMPING LEVER SIZE:1 M04 PLASTIC, GREEN RAL6032, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M4 47 33,5 signal green steel parts in steel
7 06600-10487 CLAMPING LEVER SIZE:1 M04 PLASTIC, BLUE RAL5017, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M4 47 33,5 traffic blue steel parts in steel
8 06600-1051 CLAMPING LEVER SIZE:1 M05 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M5 47 33,5 black grey steel parts in steel
9 06600-1061 CLAMPING LEVER SIZE:1 M06 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 14,5 15 13 24,5 4 73181692 EU 10 7,5 08 16 40 30 9 M6 47 33,5 black grey steel parts in steel
11 06600-1062 CLAMPING LEVER SIZE:1 M06 PLASTIC, ORANGE RAL2004, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M6 47 33,5 orange steel parts in steel
12 06600-10616 CLAMPING LEVER SIZE:1 M06 PLASTIC, YELLOW RAL1021, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M6 47 33,5 bright yellow steel parts in steel
13 06600-10684 CLAMPING LEVER SIZE:1 M06 PLASTIC, RED RAL3020, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M6 47 33,5 traffic red steel parts in steel
14 06600-10686 CLAMPING LEVER SIZE:1 M06 PLASTIC, GREEN RAL6032, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M6 47 33,5 signal green steel parts in steel
16 06600-1052 CLAMPING LEVER SIZE:1 M05 PLASTIC, ORANGE RAL2004, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M5 47 33,5 orange steel parts in steel
17 06600-10516 CLAMPING LEVER SIZE:1 M05 PLASTIC, YELLOW RAL1021, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M5 47 33,5 bright yellow steel parts in steel
18 06600-10584 CLAMPING LEVER SIZE:1 M05 PLASTIC, RED RAL3020, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M5 47 33,5 traffic red steel parts in steel
19 06600-10586 CLAMPING LEVER SIZE:1 M05 PLASTIC, GREEN RAL6032, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M5 47 33,5 signal green steel parts in steel
20 06600-10587 CLAMPING LEVER SIZE:1 M05 PLASTIC, BLUE RAL5017, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M5 47 33,5 traffic blue steel parts in steel
21 06600-10687 CLAMPING LEVER SIZE:1 M06 PLASTIC, BLUE RAL5017, COMP:STEEL 14,5 15 13 24,5 4 73181692 DE 10 7,5 08 16 40 30 9 M6 47 33,5 traffic blue steel parts in steel
22 06600-2061 CLAMPING LEVER SIZE:2 M06 PLASTIC, YELLOW RAL1021, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M6 75 45,5 steel parts in steel
24 06600-2062 CLAMPING LEVER SIZE:2 M06 PLASTIC, ORANGE RAL2004, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M6 75 45,5 orange steel parts in steel
25 06600-20616 CLAMPING LEVER SIZE:2 M06 PLASTIC, YELLOW RAL1021, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M6 75 45,5 bright yellow steel parts in steel
26 06600-20684 CLAMPING LEVER SIZE:2 M06 PLASTIC, RED RAL3020, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M6 75 45,5 traffic red steel parts in steel
27 06600-20884 CLAMPING LEVER SIZE:2 M08 PLASTIC, RED RAL3020, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M8 75 45,5 traffic red steel parts in steel
28 06600-20886 CLAMPING LEVER SIZE:2 M08 PLASTIC, GREEN RAL6032, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M8 75 45,5 signal green steel parts in steel
29 06600-20887 CLAMPING LEVER SIZE:2 M08 PLASTIC, BLUE RAL5017, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M8 75 45,5 traffic blue steel parts in steel
30 06600-3081 CLAMPING LEVER SIZE:3 M08 PLASTIC, YELLOW RAL1021, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M8 91,5 58 steel parts in steel
32 06600-3082 CLAMPING LEVER SIZE:3 M08 PLASTIC, ORANGE RAL2004, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M8 91,5 58 orange steel parts in steel
33 06600-3102 CLAMPING LEVER SIZE:3 M10 PLASTIC, ORANGE RAL2004, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M10 91,5 58 orange steel parts in steel
34 06600-31016 CLAMPING LEVER SIZE:3 M10 PLASTIC, YELLOW RAL1021, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M10 91,5 58 bright yellow steel parts in steel
35 06600-31084 CLAMPING LEVER SIZE:3 M10 PLASTIC, RED RAL3020, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M10 91,5 58 traffic red steel parts in steel
36 06600-31086 CLAMPING LEVER SIZE:3 M10 PLASTIC, GREEN RAL6032, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M10 91,5 58 signal green steel parts in steel
37 06600-31087 CLAMPING LEVER SIZE:3 M10 PLASTIC, BLUE RAL5017, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M10 91,5 58 traffic blue steel parts in steel
38 06600-4101 CLAMPING LEVER SIZE:4 M10 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M10 109 66 black grey steel parts in steel
39 06600-4121 CLAMPING LEVER SIZE:4 M12 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M12 109 66 black grey steel parts in steel
41 06600-4122 CLAMPING LEVER SIZE:4 M12 PLASTIC, ORANGE RAL2004, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M12 109 66 orange steel parts in steel
42 06600-41216 CLAMPING LEVER SIZE:4 M12 PLASTIC, YELLOW RAL1021, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M12 109 66 bright yellow steel parts in steel
43 06600-41284 CLAMPING LEVER SIZE:4 M12 PLASTIC, RED RAL3020, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M12 109 66 traffic red steel parts in steel
44 06600-41286 CLAMPING LEVER SIZE:4 M12 PLASTIC, GREEN RAL6032, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M12 109 66 signal green steel parts in steel
45 06600-51286 CLAMPING LEVER SIZE:5 M12 PLASTIC, GREEN RAL6032, COMP:STEEL 32,5 33 30 49 12 73181692 DE 23 15,5 08 26 110 72 23 M12 126 77 signal green steel parts in steel
46 06600-51287 CLAMPING LEVER SIZE:5 M12 PLASTIC, BLUE RAL5017, COMP:STEEL 32,5 33 30 49 12 73181692 DE 23 15,5 08 26 110 72 23 M12 126 77 traffic blue steel parts in steel
47 06600-5161 CLAMPING LEVER SIZE:5 M16 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 32,5 33 30 49 12 73181699 DE 23 15,5 08 26 110 72 23 M16 126 77 black grey steel parts in steel
49 06600-5162 CLAMPING LEVER SIZE:5 M16 PLASTIC, ORANGE RAL2004, COMP:STEEL 32,5 33 30 49 12 73181699 DE 23 15,5 08 26 110 72 23 M16 126 77 orange steel parts in steel
50 06600-51616 CLAMPING LEVER SIZE:5 M16 PLASTIC, YELLOW RAL1021, COMP:STEEL 32,5 33 30 49 12 73181699 DE 23 15,5 08 26 110 72 23 M16 126 77 bright yellow steel parts in steel
51 06600-20686 CLAMPING LEVER SIZE:2 M06 PLASTIC, GREEN RAL6032, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M6 75 45,5 signal green steel parts in steel
52 06600-20687 CLAMPING LEVER SIZE:2 M06 PLASTIC, BLUE RAL5017, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M6 75 45,5 traffic blue steel parts in steel
53 06600-2081 CLAMPING LEVER SIZE:2 M08 PLASTIC, YELLOW RAL1021, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 EU 13,5 9,5 08 20 65 41,5 12 M8 75 45,5 steel parts in steel
55 06600-2082 CLAMPING LEVER SIZE:2 M08 PLASTIC, ORANGE RAL2004, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M8 75 45,5 orange steel parts in steel
56 06600-20816 CLAMPING LEVER SIZE:2 M08 PLASTIC, YELLOW RAL1021, COMP:STEEL 19,5 17,5 18 28,5 6,5 73181692 DE 13,5 9,5 08 20 65 41,5 12 M8 75 45,5 bright yellow steel parts in steel
57 06600-30816 CLAMPING LEVER SIZE:3 M08 PLASTIC, YELLOW RAL1021, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M8 91,5 58 bright yellow steel parts in steel
58 06600-30884 CLAMPING LEVER SIZE:3 M08 PLASTIC, RED RAL3020, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M8 91,5 58 traffic red steel parts in steel
59 06600-30886 CLAMPING LEVER SIZE:3 M08 PLASTIC, GREEN RAL6032, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M8 91,5 58 signal green steel parts in steel
60 06600-30887 CLAMPING LEVER SIZE:3 M08 PLASTIC, BLUE RAL5017, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M8 91,5 58 traffic blue steel parts in steel
61 06600-3101 CLAMPING LEVER SIZE:3 M10 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 23 24 21,5 37 10 73181692 DE 16 11 08 22 80 53,5 14 M10 91,5 58 black grey steel parts in steel
64 06600-4102 CLAMPING LEVER SIZE:4 M10 PLASTIC, ORANGE RAL2004, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M10 109 66 orange steel parts in steel
65 06600-41016 CLAMPING LEVER SIZE:4 M10 PLASTIC, YELLOW RAL1021, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M10 109 66 bright yellow steel parts in steel
66 06600-41084 CLAMPING LEVER SIZE:4 M10 PLASTIC, RED RAL3020, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M10 109 66 traffic red steel parts in steel
67 06600-41086 CLAMPING LEVER SIZE:4 M10 PLASTIC, GREEN RAL6032, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M10 109 66 signal green steel parts in steel
68 06600-41087 CLAMPING LEVER SIZE:4 M10 PLASTIC, BLUE RAL5017, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M10 109 66 traffic blue steel parts in steel
69 06600-41287 CLAMPING LEVER SIZE:4 M12 PLASTIC, BLUE RAL5017, COMP:STEEL 27,5 26 25,5 43 10 73181692 DE 19 13 08 24 95 61 17 M12 109 66 traffic blue steel parts in steel
70 06600-5121 CLAMPING LEVER SIZE:5 M12 PLASTIC, BLACK GREY RAL7021, COMP:STEEL 32,5 33 30 49 12 73181692 DE 23 15,5 08 26 110 72 23 M12 126 77 black grey steel parts in steel
72 06600-5122 CLAMPING LEVER SIZE:5 M12 PLASTIC, ORANGE RAL2004, COMP:STEEL 32,5 33 30 49 12 73181692 DE 23 15,5 08 26 110 72 23 M12 126 77 orange steel parts in steel
73 06600-51216 CLAMPING LEVER SIZE:5 M12 PLASTIC, YELLOW RAL1021, COMP:STEEL 32,5 33 30 49 12 73181692 DE 23 15,5 08 26 110 72 23 M12 126 77 bright yellow steel parts in steel
74 06600-51284 CLAMPING LEVER SIZE:5 M12 PLASTIC, RED RAL3020, COMP:STEEL 32,5 33 30 49 12 73181692 DE 23 15,5 08 26 110 72 23 M12 126 77 traffic red steel parts in steel
75 06600-51684 CLAMPING LEVER SIZE:5 M16 PLASTIC, RED RAL3020, COMP:STEEL 32,5 33 30 49 12 73181699 DE 23 15,5 08 26 110 72 23 M16 126 77 traffic red steel parts in steel
76 06600-51686 CLAMPING LEVER SIZE:5 M16 PLASTIC, GREEN RAL6032, COMP:STEEL 32,5 33 30 49 12 73181699 DE 23 15,5 08 26 110 72 23 M16 126 77 signal green steel parts in steel
77 06600-51687 CLAMPING LEVER SIZE:5 M16 PLASTIC, BLUE RAL5017, COMP:STEEL 32,5 33 30 49 12 73181699 DE 23 15,5 08 26 110 72 23 M16 126 77 traffic blue steel parts in steel
Part Number
Description
D2
H2
D1
H
H1
Customs tariff number
Country of origin
D
B
Region of origin
No. of teeth
A
H3
T
X=GEWINDE
A1
H4
Colour
Version
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page