1
norelem

08926 Clamping bushes DIN 173-1

Manufacturer norelem
Description CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=8,1
Part Number 08926-081X12
Product selection
Selector Part Number Description Customs tariff number Country of origin Region of origin D10 L11 L12 L13 E2 R3 Socket head screw DIN 912 D12=BEFESTIGUNGSBOHRUNG D11 for drill bushes (D1)
1 08926-051X08 CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=5,1 84662098 DE 03 13 3 4 8 13,2 9,5 M5x16 5,1 10 ≤ 6.0
2 08926-061X10 CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=6,1 84662098 DE 03 16 4 5 10 19,7 15 M6x20 6,1 12 > 6.0 ≤ 12.0
3 08926-081X12 CLAMPING BUSH FREE-CUTTING STEEL, COMP:STEEL, D12=8,1 84662098 DE 03 20 5,5 5 12 36,2 30 M8x25 8,1 15 > 12.0 ≤ 30.0
Part Number
Description
Customs tariff number
Country of origin
Region of origin
D10
L11
L12
L13
E2
R3
Socket head screw DIN 912
D12=BEFESTIGUNGSBOHRUNG
D11
for drill bushes (D1)
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem