04110 Strap clamps open U, DIN 6315, steel

Manufacturer norelem
Description CLAMP STRAP OPEN-U B2=74 A=50, FORM:A CARBON STEEL L1=250
Part Number 04110-301
Product selection
Selector Part Number Description A=HÖHE B1 B2=BREITE B3 B4 Country_of_origin Customs_tariff_number for screw L1=LÄNGE Material
1 04110-301 CLAMP STRAP OPEN-U B2=74 A=50, FORM:A CARBON STEEL L1=250 50 34 74 20 12 FR 84662020 M30/M32 250 steel
Part Number
Description
A=HÖHE
B1
B2=BREITE
B3
B4
Country_of_origin
Customs_tariff_number
for screw
L1=LÄNGE
Material
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem