1

04130 Clamp straps open U flat pin, steel or aluminium

Manufacturer norelem
Description CLAMP STRAP OPEN-U B2=30 A=15 CARBON STEEL, WITH LUG L1=100
Part Number 04130-08
Product selection
Selector Part Number Description L3 L2 Customs tariff number Country of origin B1 A=HÖHE B2=BREITE B3 for screw Material L1=LÄNGE
1 04130-08 CLAMP STRAP OPEN-U B2=30 A=15 CARBON STEEL, WITH LUG L1=100 18 32 84662020 FR 9 15 30 16 M8 steel 100
2 04130-10 CLAMP STRAP OPEN-U B2=30 A=20 CARBON STEEL, WITH LUG L1=125 24 38 84662020 FR 11 20 30 20 M10 steel 125
3 04130-12 CLAMP STRAP OPEN-U B2=40 A=25 CARBON STEEL, WITH LUG L1=200 30 47 84662020 FR 14 25 40 24 M12/M14 steel 160
5 04130-121 CLAMP STRAP OPEN-U B2=40 A=25 CARBON STEEL, WITH LUG L1=200 30 47 84662020 FR 14 25 40 24 M12/M14 steel 200
6 04130-16 CLAMP STRAP OPEN-U B2=50 A=30 CARBON STEEL, WITH LUG L1=250 36 57 84662020 FR 18 30 50 28 M16/M18 steel 200
8 04130-161 CLAMP STRAP OPEN-U B2=50 A=30 CARBON STEEL, WITH LUG L1=250 36 57 84662020 FR 18 30 50 28 M16/M18 steel 250
9 04130-20 CLAMP STRAP OPEN-U B2=30 A=15 ALUMINIUM, WITH LUG L1=100 45 68 84662020 FR 22 40 60 35 M20/M22 250
12 04130-201 CLAMP STRAP OPEN-U B2=60 A=40 CARBON STEEL, WITH LUG L1=315 45 68 84662020 FR 22 40 60 35 M20/M22 steel 315
13 04130-24 CLAMP STRAP OPEN-U B2=70 A=40 CARBON STEEL, WITH LUG L1=250 56 83 84662020 FR 26 40 70 43 M24 steel 250
15 04130-241 CLAMP STRAP OPEN-U B2=70 A=40 CARBON STEEL, WITH LUG L1=315 56 83 84662020 FR 26 40 70 43 M24 steel 315
16 04130-30 CLAMP STRAP OPEN-U B2=80 A=50 CARBON STEEL, WITH LUG L1=400 56 88 84662020 FR 34 50 80 50 M30/M32 steel 315
18 04130-301 CLAMP STRAP OPEN-U B2=80 A=50 CARBON STEEL, WITH LUG L1=400 56 88 84662020 FR 34 50 80 50 M30/M32 steel 400
19 04130-208 CLAMP STRAP OPEN-U B2=30 A=15 ALUMINIUM, WITH LUG L1=100 18 32 84662020 QU 9 15 30 16 M8 aluminium 100
20 04130-210 CLAMP STRAP OPEN-U B2=30 A=20 ALUMINIUM, WITH LUG L1=125 24 38 84662020 QU 11 20 30 20 M10 aluminium 125
21 04130-212 CLAMP STRAP OPEN-U B2=40 A=28 ALUMINIUM, WITH LUG L1=160 30 47 84662020 QU 14 28 40 24 M12/M14 aluminium 160
23 04130-2121 CLAMP STRAP OPEN-U B2=40 A=36 ALUMINIUM, WITH LUG L1=200 30 47 84662020 QU 14 36 40 24 M12/M14 aluminium 200
24 04130-216 CLAMP STRAP OPEN-U B2=50 A=40 ALUMINIUM, WITH LUG L1=250 36 57 84662020 QU 18 36 50 28 M16/M18 aluminium 200
26 04130-2161 CLAMP STRAP OPEN-U B2=50 A=40 ALUMINIUM, WITH LUG L1=250 36 57 84662020 QU 18 40 50 28 M16/M18 aluminium 250
27 04130-220 CLAMP STRAP OPEN-U B2=60 A=48 ALUMINIUM, WITH LUG L1=315 45 68 84662020 QU 22 40 60 35 M20/M22 aluminium 250
29 04130-2201 CLAMP STRAP OPEN-U B2=60 A=48 ALUMINIUM, WITH LUG L1=315 45 68 84662020 QU 22 48 60 35 M20/M22 aluminium 315
30 04130-224 CLAMP STRAP OPEN-U B2=70 A=48 ALUMINIUM, WITH LUG L1=315 56 83 84662020 QU 26 40 70 43 M24 aluminium 250
32 04130-2241 CLAMP STRAP OPEN-U B2=70 A=48 ALUMINIUM, WITH LUG L1=315 56 83 84662020 QU 26 48 70 43 M24 aluminium 315
33 04130-230 CLAMP STRAP OPEN-U B2=80 A=50 ALUMINIUM, WITH LUG L1=400 56 88 84662020 QU 34 50 80 50 M30/M32 aluminium 315
35 04130-2301 CLAMP STRAP OPEN-U B2=80 A=50 ALUMINIUM, WITH LUG L1=400 56 88 84662020 QU 34 50 80 50 M30/M32 aluminium 400
Part Number
Description
L3
L2
Customs tariff number
Country of origin
B1
A=HÖHE
B2=BREITE
B3
for screw
Material
L1=LÄNGE
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page