1

04200 Clamp strap modules compact

Manufacturer norelem
Description CLAMP STRAP GOOSE-NECK SIZE:1 CARBON STEEL, WITH ADJUSTMENT UNIT, B=12
Part Number 04200-10X12
Product selection
Selector Part Number Description Accessories Customs tariff number Country of origin Region of origin Clamp range B=NUTBREITE
1 04200-10X12 CLAMP STRAP GOOSE-NECK SIZE:1 CARBON STEEL, WITH ADJUSTMENT UNIT, B=12 04100-01 84662098 DE 08 0-35 12
2 04200-10X14 CLAMP STRAP GOOSE-NECK SIZE:1 CARBON STEEL, WITH ADJUSTMENT UNIT, B=14 04100-01 84662098 DE 08 0-35 14
3 04200-10X16 CLAMP STRAP GOOSE-NECK SIZE:1 CARBON STEEL, WITH ADJUSTMENT UNIT, B=16 04100-01 84662098 DE 08 0-35 16
4 04200-10X18 CLAMP STRAP GOOSE-NECK SIZE:1 CARBON STEEL, WITH ADJUSTMENT UNIT, B=18 04100-01 84662098 DE 08 0-35 18
5 04200-20X12 CLAMP STRAP GOOSE-NECK SIZE:2 CARBON STEEL, WITH ADJUSTMENT UNIT, B=12 04100-05 84662098 DE 08 25-85 12
6 04200-20X14 CLAMP STRAP GOOSE-NECK SIZE:2 CARBON STEEL, WITH ADJUSTMENT UNIT, B=14 04100-05 84662098 DE 08 25-85 14
7 04200-20X16 CLAMP STRAP GOOSE-NECK SIZE:2 CARBON STEEL, WITH ADJUSTMENT UNIT, B=16 04100-05 84662098 DE 08 25-85 16
8 04200-20X18 CLAMP STRAP GOOSE-NECK SIZE:2 CARBON STEEL, WITH ADJUSTMENT UNIT, B=18 04100-05 84662098 DE 08 25-85 18
9 04200-30X12 CLAMP STRAP GOOSE-NECK SIZE:3 CARBON STEEL, WITH ADJUSTMENT UNIT, B=12 04100-10 84662098 DE 08 80-137 12
10 04200-30X14 CLAMP STRAP GOOSE-NECK SIZE:3 CARBON STEEL, WITH ADJUSTMENT UNIT, B=14 04100-10 84662098 DE 08 80-137 14
11 04200-30X16 CLAMP STRAP GOOSE-NECK SIZE:3 CARBON STEEL, WITH ADJUSTMENT UNIT, B=16 04100-10 84662098 DE 08 80-137 16
12 04200-30X18 CLAMP STRAP GOOSE-NECK SIZE:3 CARBON STEEL, WITH ADJUSTMENT UNIT, B=18 04100-10 84662098 DE 08 80-137 18
13 04200-40X12 CLAMP STRAP GOOSE-NECK SIZE:4 CARBON STEEL, WITH ADJUSTMENT UNIT, B=12 04100-10 84662098 DE 08 125-224 12
14 04200-40X14 CLAMP STRAP GOOSE-NECK SIZE:4 CARBON STEEL, WITH ADJUSTMENT UNIT, B=14 04100-10 84662098 DE 08 125-224 14
15 04200-40X16 CLAMP STRAP GOOSE-NECK SIZE:4 CARBON STEEL, WITH ADJUSTMENT UNIT, B=16 04100-10 84662098 DE 08 125-224 16
16 04200-40X18 CLAMP STRAP GOOSE-NECK SIZE:4 CARBON STEEL, WITH ADJUSTMENT UNIT, B=18 04100-10 84662098 DE 08 125-224 18
17 04200-50X12 CLAMP STRAP GOOSE-NECK SIZE:5 CARBON STEEL, WITH ADJUSTMENT UNIT, B=12 04100-10 84662098 DE 08 160-300 12
18 04200-50X14 CLAMP STRAP GOOSE-NECK SIZE:5 CARBON STEEL, WITH ADJUSTMENT UNIT, B=14 04100-10 84662098 DE 08 160-300 14
19 04200-50X16 CLAMP STRAP GOOSE-NECK SIZE:5 CARBON STEEL, WITH ADJUSTMENT UNIT, B=16 04100-10 84662098 DE 08 160-300 16
20 04200-50X18 CLAMP STRAP GOOSE-NECK SIZE:5 CARBON STEEL, WITH ADJUSTMENT UNIT, B=18 04100-10 84662098 DE 08 160-300 18
Part Number
Description
Accessories
Customs tariff number
Country of origin
Region of origin
Clamp range
B=NUTBREITE
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem