2

03158 Centring clamp with ball segments, Form A

Manufacturer norelem
Description CENTRING CLAMP W. BALL, FORM:A STEEL, D =11,7, D=14,2
Part Number 03158-101203
Product selection
Selector Part Number Description D =DURCHMESSER MIN. SW L H4 H3 D2 H2 D4 D3 M H1 H D1 Ball-Ø No. of balls A F kN D=DURCHMESSER MAX. Customs tariff number Country of origin Region of origin
1 03158-101203 CENTRING CLAMP W. BALL, FORM:A STEEL, D =11,7, D=14,2 11,7 3 3,5 1,5 3 10 4,2 4,3 1,5 2,5 10 15 M4 2,5 3 3,5 0,5 14,2 84662098 DE 06 3 3
2 03158-101504 CENTRING CLAMP W. BALL, FORM:A STEEL, D =14,5, D=18,5 14,5 3 5,5 2,3 8,6 12 9,8 4,3 2 3 14,5 19,5 M4 4 3 4,5 3,5 18,5 84662098 DE 06 3 3
3 03158-101905 CENTRING CLAMP W. BALL, FORM:A STEEL, D =18,5, D=22,5 18,5 4 7,5 2,3 10,4 15 11,6 5,3 2,5 3 16,5 23,5 M5 4 3 5,5 4 22,5 84662098 DE 06 3 3
4 03158-102306 CENTRING CLAMP W. BALL, FORM:A STEEL, D =22,5, D=26,5 22,5 5 6 2,3 13 20 14,2 6,4 3 4 19,8 28,8 M6 4 3 7 4,5 26,5 84662098 DE 06 3 3
5 03158-102706 CENTRING CLAMP W. BALL, FORM:A STEEL, D =26,5, D=30,5 26,5 5 6 2,3 13 20 14,2 6,4 3 4,5 19,8 28,8 M6 4 3 7 4,5 30,5 84662098 DE 06 3 3
6 03158-103106 CENTRING CLAMP W. BALL, FORM:A STEEL, D =30,5, D=38,5 30,5 5 7 4,6 11,9 25 14,2 6,4 4 4,5 23,1 32,7 M6 8 3 9 4,5 38,5 84662098 DE 06 3 3
7 03158-103908 CENTRING CLAMP W. BALL, FORM:A STEEL, D =38,5, D=46,5 38,5 6 7,5 4,6 15,5 30 17,8 8,4 4 4,5 27,2 39,2 M8 8 6 11 6,5 46,5 84662098 DE 06 6 6
8 03158-104708 CENTRING CLAMP W. BALL, FORM:A STEEL, D =46,5, D=54,5 46,5 6 7,5 4,6 15,7 30 18 8,4 4 4,5 27,2 39,2 M8 8 6 11 6,5 54,5 84662098 DE 06 6 6
9 03158-105510 CENTRING CLAMP W. BALL, FORM:A STEEL, D =54,5, D=70,5 54,5 8 9 9,3 19,1 45 23,7 10,5 5 5,5 40,6 54,6 M10 16 6 15 8 70,5 84662098 DE 06 6 6
10 03158-107112 CENTRING CLAMP W. BALL, FORM:A STEEL, D =70,5, D=86,5 70,5 10 10 9,3 23,7 60 28,3 13 5 5,5 46,1 63,1 M12 16 6 17 10 86,5 84662098 DE 06 6 6
11 03158-108712 CENTRING CLAMP W. BALL, FORM:A STEEL, D =86,5, D=102,5 86,5 14 10 9,3 25,7 60 30,2 17 5 5,5 51 73 M16 16 6 25 12,5 102,5 84662098 DE 06 6 6
Part Number
Description
D =DURCHMESSER MIN.
SW
L
H4
H3
D2
H2
D4
D3
M
H1
H
D1
Ball-Ø
No. of balls
A
F kN
D=DURCHMESSER MAX.
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page