1

04330 Cam clamps with end lock

Manufacturer norelem
Description CAM CLAMP WITH END CLAMPING M08 CARBON STEEL, COMP:CARBON STEEL
Part Number 04330-08
Product selection
Selector Part Number Description D=GEWINDE D1 D2 B B1 H A Country of origin Customs tariff number L1 S SW L Accessories L3 L4 B2 H1 max. H2 L2
1 04330-08 CAM CLAMP WITH END CLAMPING M08 CARBON STEEL, COMP:CARBON STEEL M8 25 7 38 25 70 14 FR 84662098 27 16 13 104±2 04290-08, 04250-08, 04170-08 28 27 12 25 34 28
2 04330-10 CAM CLAMP WITH END CLAMPING M10 CARBON STEEL, COMP:CARBON STEEL M10 30 7 41 32 80 16 FR 84662098 34 20 17 123±2 04290-10, 04250-10, 04170-10 32 35 13,5 24 40 36
3 04330-12 CAM CLAMP WITH END CLAMPING M12 CARBON STEEL, COMP:CARBON STEEL M12 30 7 43 40 100 19 FR 84662098 43 25 19 146±3 04290-12, 04250-12, 04170-12 37 45 14,5 31 48 45
Part Number
Description
D=GEWINDE
D1
D2
B
B1
H
A
Country of origin
Customs tariff number
L1
S
SW
L
Accessories
L3
L4
B2
H1 max.
H2
L2
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page