1

23012 Beam couplings with removable clamping hub, st...

Manufacturer norelem
Description BEAM COUPLING WITH DETACHABLE CLAMP HUBS SIZE:25 L=28 STAINLESS STEEL, D4=25,...
Part Number 23012-2025
Product selection
Selector Part Number Description Moment of inertia (10⁻³ kgm²) Max. lateral shaft displacement Axial spring stiffness N/mm Lateral spring stiffness N/mm Tightening torque of screws (Nm) D1/D2=BEFESTIGUNGSBOHRUNG D1/D2 max. L2 D4=AUßENDURCHMESSER [-de-] L=LÄNGE L1 Max. axial shaft displacement ± Torsion resistance Nm/arcmin D1/D2 min. Nominal torque Nm Customs tariff number Country of origin Region of origin Max. angular shaft displacement max. speed U/min C (DIN 912-12.9) Material
1 23012-2025 BEAM COUPLING WITH DETACHABLE CLAMP HUBS SIZE:25 L=28 STAINLESS STEEL, D4=25,... 0,00784 0,2 285 927 2 5,5 12 4 25 28 8 0,3 1,45 6 16 84836080 DE 09 8000 M3x10 stainless steel
2 23012-2030 BEAM COUPLING WITH DETACHABLE CLAMP HUBS SIZE:30 L=40 STAINLESS STEEL, D4=30,... 0,022 0,3 400 903 4 5,5 14 5,5 30 40 11 0,4 2,47 6 25 84836080 DE 09 6000 M4x10 stainless steel
3 23012-2040 BEAM COUPLING WITH DETACHABLE CLAMP HUBS SIZE:40 L=48 STAINLESS STEEL, D4=40,... 0,09 0,3 660 1229 9 5,5 18 5,5 40 48 11 0,4 5,82 6 36 84836080 DE 09 5000 M5x14 stainless steel
4 23012-2050 BEAM COUPLING WITH DETACHABLE CLAMP HUBS SIZE:50 L=65 STAINLESS STEEL, D4=50,... 0,254 0,3 950 1619 14 9,5 26 9,5 50 65 19 0,5 16 10 73 84836080 DE 09 5000 M6x16 stainless steel
Part Number
Description
Moment of inertia (10⁻³ kgm²)
Max. lateral shaft displacement
Axial spring stiffness N/mm
Lateral spring stiffness N/mm
Tightening torque of screws (Nm)
D1/D2=BEFESTIGUNGSBOHRUNG
D1/D2 max.
L2
D4=AUßENDURCHMESSER
[-de-] L=LÄNGE
L1
Max. axial shaft displacement ±
Torsion resistance Nm/arcmin
D1/D2 min.
Nominal torque Nm
Customs tariff number
Country of origin
Region of origin
Max. angular shaft displacement
max. speed U/min
C (DIN 912-12.9)
Material
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page