1

29200 Column bases single

Manufacturer norelem
Description BASE SINGLE SIZE:12 30X30X35 ALUMINIUM, D=12
Part Number 29200-1122
Product selection
Selector Part Number Description A A1 B=BREITE D=INNENDURCHMESSER D1 H=HÖHE H1 [-de-] L=LÄNGE T Customs tariff number Country of origin Region of origin
1 29200-1122 BASE SINGLE SIZE:12 30X30X35 ALUMINIUM, D=12 22 22 30 12 5,5 35 7 30 8 90330090 DE 09
2 29200-1202 BASE SINGLE SIZE:20 40X40X50 ALUMINIUM, D=20 30 30 40 20 5,5 50 15 40 10 90330090 DE 09
3 29200-1302 BASE SINGLE SIZE:30 50X50X50 ALUMINIUM, D=30 40 40 50 30 6,5 50 15 50 10 90330090 DE 09
4 29200-1402 BASE SINGLE SIZE:40 60X60X50 ALUMINIUM, D=40 48 48 60 40 8,5 50 15 60 10 90330090 DE 09
Part Number
Description
A
A1
B=BREITE
D=INNENDURCHMESSER
D1
H=HÖHE
H1
[-de-] L=LÄNGE
T
Customs tariff number
Country of origin
Region of origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem