1

06247 Ball knobs stainless steel or aluminium DIN 319...

Manufacturer norelem
Description BALL KNOB D1=16, FORM:K STAINLESS STEEL, D4=6
Part Number 06247-316042
Product selection
Selector Part Number Description ~H ~D6 D1=AUßENDURCHMESSER Material Customs tariff number Country of origin H D6 T4 min. D4=DURCHMESSER
1 06247-316042 BALL KNOB D1=16, FORM:K STAINLESS STEEL, D4=6 15 8 16 stainless steel 73182900 CZ 15 8 10 6
2 06247-320052 BALL KNOB D1=20, FORM:K STAINLESS STEEL, D4=8 18 12 20 stainless steel 73182900 CZ 18 12 12 8
3 06247-325062 BALL KNOB D1=25, FORM:K STAINLESS STEEL, D4=10 22,5 15 25 stainless steel 73182900 CZ 22,5 15 16 10
4 06247-332082 BALL KNOB D1=32, FORM:K STAINLESS STEEL, D4=12 29 18 32 stainless steel 73182900 CZ 29 18 20 12
5 06247-340102 BALL KNOB D1=40, FORM:K STAINLESS STEEL, D4=16 37 22 40 stainless steel 73182900 CZ 37 22 25 16
6 06247-350122 BALL KNOB D1=50, FORM:K STAINLESS STEEL, D4=20 46 28 50 stainless steel 73182900 CZ 46 28 32 20
7 06247-316043 BALL KNOB D1=16, FORM:K ALUMINIUM, D4=6 15 8 16 aluminium 73182900 CZ 15 8 10 6
8 06247-320053 BALL KNOB D1=20, FORM:K ALUMINIUM, D4=8 18 12 20 aluminium 73182900 CZ 18 12 12 8
9 06247-325063 BALL KNOB D1=25, FORM:K ALUMINIUM, D4=10 22,5 15 25 aluminium 73182900 CZ 22,5 15 16 10
10 06247-332083 BALL KNOB D1=32, FORM:K ALUMINIUM, D4=12 29 18 32 aluminium 73182900 CZ 29 18 20 12
11 06247-340103 BALL KNOB D1=40, FORM:K ALUMINIUM, D4=16 37 22 40 aluminium 73182900 CZ 37 22 25 16
12 06247-350123 BALL KNOB D1=50, FORM:K ALUMINIUM, D4=20 46 28 50 aluminium 73182900 CZ 46 28 32 20
Part Number
Description
~H
~D6
D1=AUßENDURCHMESSER
Material
Customs tariff number
Country of origin
H
D6
T4 min.
D4=DURCHMESSER
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem