1

06353 Ball grips revolving with internal thread

Manufacturer norelem
Description BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5
Part Number 06353-060
Product selection
Selector Part Number Description D=GEWINDE D1 D2 T H=GRIFFLÄNGE H1 H2 B SW1 Version Material Customs tariff number Country of origin Region of origin
1 06353-060 BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5 M6 25 10 12,5 37,5 15 5 5 8 internal thread steel shaft 73181595 DE 08
2 06353-080 BALL GRIP REVOLVING M08 STEEL, COMP:DUROPLAST, H=48,5 M8 32 13 15 48,5 19 6 6 10 internal thread steel shaft 73181595 DE 08
3 06353-100 BALL GRIP REVOLVING M10 STEEL, COMP:DUROPLAST, H=61 M10 40 16 19 61 24 8 8 13 internal thread steel shaft 73181595 DE 08
4 06353-120 BALL GRIP REVOLVING M12 STEEL, COMP:DUROPLAST, H=78 M12 50 20 21,5 78 31 12 10 17 internal thread steel shaft 73181595 DE 08
5 06353-1060 BALL GRIP REVOLVING M06 STAINLESS STEEL, COMP:DUROPLAST, H=37,5 M6 25 10 12,5 37,5 15 5 5 8 internal thread stainless steel shaft 73181595 DE 08
6 06353-1080 BALL GRIP REVOLVING M08 STAINLESS STEEL, COMP:DUROPLAST, H=48,5 M8 32 13 15 48,5 19 6 6 10 internal thread stainless steel shaft 73181595 DE 08
7 06353-1100 BALL GRIP REVOLVING M10 STAINLESS STEEL, COMP:DUROPLAST, H=61 M10 40 16 19 61 24 8 8 13 internal thread stainless steel shaft 73181595 DE 08
8 06353-1120 BALL GRIP REVOLVING M12 STAINLESS STEEL, COMP:DUROPLAST, H=78 M12 50 20 21,5 78 31 12 10 17 internal thread stainless steel shaft 73181595 DE 08
Part Number
Description
D=GEWINDE
D1
D2
T
H=GRIFFLÄNGE
H1
H2
B
SW1
Version
Material
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem