1

06420 Ball handles DIN 6337 with internal thread

Manufacturer norelem
Description BALL GRIP INTERNAL THREAD M08 STEEL, COMP:DUROPLAST
Part Number 06420-208
Product selection
Selector Part Number Description D2 D3 L D1 H H1 Version L1 Customs tariff number Country of origin D4=GEWINDE
1 06420-208 BALL GRIP INTERNAL THREAD M08 STEEL, COMP:DUROPLAST 20 8 63 16 23 12 Internal thread 63 73181595 FR M8
2 06420-210 BALL GRIP INTERNAL THREAD M10 STEEL, COMP:DUROPLAST 20 9 80 20 30 14,5 Internal thread 80 73181595 FR M10
3 06420-212 BALL GRIP INTERNAL THREAD M12 STEEL, COMP:DUROPLAST 25 11 100 25 37,5 18,5 Internal thread 100 73181595 FR M12
4 06420-216 BALL GRIP INTERNAL THREAD M16 STEEL, COMP:DUROPLAST 32 15 125 32 47 24 Internal thread 125 73181595 FR M16
Part Number
Description
D2
D3
L
D1
H
H1
Version
L1
Customs tariff number
Country of origin
D4=GEWINDE
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem