1

07111 Ball-end thrust screws without head stainless ...

Manufacturer norelem
Description BALL-END THRUST SCREW WITHOUT HEAD M04, FORM:B STAINLESS STEEL, COMP:STAINLES...
Part Number 07111-2046
Product selection
Selector Part Number Description Material Ball-Ø D1=GEWINDE SW Customs tariff number Country of origin Region of origin L2=GEWINDELÄNGE D3 Sorting level_2 Sortierebene_1
1 07111-2046 BALL-END THRUST SCREW WITHOUT HEAD M04, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 2,5 M4 2 73181535 DE 08 5,8 1,4 1 2
2 07111-2048 BALL-END THRUST SCREW WITHOUT HEAD M04, FORM:B STAINLESS STEEL, COMP:STAINLES... 2,5 M4 2 73181535 DE 08 7,8 1,4
3 07111-20410 BALL-END THRUST SCREW WITHOUT HEAD M04, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 2,5 M4 2 73181535 DE 08 9,8 1,4 2 2
4 07111-20412 BALL-END THRUST SCREW WITHOUT HEAD M04, FORM:B STAINLESS STEEL, COMP:STAINLES... 2,5 M4 2 73181535 DE 08 11,8 1,4
5 07111-20610 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 4 M6 3 73181535 DE 08 10,1 3 7 2
6 07111-20612 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... 4 M6 3 73181535 DE 08 12,1 3
7 07111-20616 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 4 M6 3 73181535 DE 08 16,1 3 8 2
8 07111-20620 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 4 M6 3 73181535 DE 08 20,1 3 9 2
9 07111-20625 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 4 M6 3 73181535 DE 08 25,1 3 10 2
10 07111-20650 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... 4 M6 3 73181535 DE 08 50,1 3
11 07111-20660 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... 4 M6 3 73181535 DE 08 60,1 3
12 07111-20850 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... 5,5 M8 4 73181535 DE 08 50,3 4,1
13 07111-20860 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... 5,5 M8 4 73181535 DE 08 60,3 4,1
14 07111-20880 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... 5,5 M8 4 73181535 DE 08 80,3 4,1
15 07111-21012 BALL-END THRUST SCREW WITHOUT HEAD M10, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 7 M10 5 73181535 DE 08 12,3 5,6 21 2
16 07111-21016 BALL-END THRUST SCREW WITHOUT HEAD M10, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 7 M10 5 73181535 DE 08 16,3 5,6 22 2
17 07111-21020 BALL-END THRUST SCREW WITHOUT HEAD M10, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 7 M10 5 73181535 DE 08 20,3 5,6 23 2
18 07111-21025 BALL-END THRUST SCREW WITHOUT HEAD M10, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 7 M10 5 73181535 DE 08 25,3 5,6 24 2
19 07111-20416 BALL-END THRUST SCREW WITHOUT HEAD M04, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 2,5 M4 2 73181535 DE 08 15,8 1,4 3 2
20 07111-2058 BALL-END THRUST SCREW WITHOUT HEAD M05, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 3 M5 2,5 73181535 DE 08 7,6 2 4 2
21 07111-20510 BALL-END THRUST SCREW WITHOUT HEAD M05, FORM:B STAINLESS STEEL, COMP:STAINLES... 3 M5 2,5 73181535 DE 08 9,6 2
22 07111-20512 BALL-END THRUST SCREW WITHOUT HEAD M05, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 3 M5 2,5 73181535 DE 08 11,6 2 5 2
23 07111-20516 BALL-END THRUST SCREW WITHOUT HEAD M05, FORM:B STAINLESS STEEL, COMP:STAINLES... 3 M5 2,5 73181535 DE 08 15,6 2
24 07111-20520 BALL-END THRUST SCREW WITHOUT HEAD M05, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 3 M5 2,5 73181535 DE 08 19,6 2 6 2
25 07111-20525 BALL-END THRUST SCREW WITHOUT HEAD M05, FORM:B STAINLESS STEEL, COMP:STAINLES... 3 M5 2,5 73181535 DE 08 24,6 2
26 07111-20680 BALL-END THRUST SCREW WITHOUT HEAD M06, FORM:B STAINLESS STEEL, COMP:STAINLES... 4 M6 3 73181535 DE 08 80,1 3
27 07111-20810 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 5,5 M8 4 73181535 DE 08 10,3 4,1 11 2
28 07111-20812 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 5,5 M8 4 73181535 DE 08 12,3 4,1 14 2
29 07111-20816 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... 5,5 M8 4 73181535 DE 08 16,3 4,1
30 07111-20820 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 5,5 M8 4 73181535 DE 08 20,3 4,1 15 2
31 07111-20825 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 5,5 M8 4 73181535 DE 08 25,3 4,1 16 2
32 07111-20830 BALL-END THRUST SCREW WITHOUT HEAD M08, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 5,5 M8 4 73181535 DE 08 30,3 4,1 17 2
33 07111-21035 BALL-END THRUST SCREW WITHOUT HEAD M10, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 7 M10 5 73181535 DE 08 35,3 5,6 25 2
34 07111-21216 BALL-END THRUST SCREW WITHOUT HEAD M12, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 8,5 M12 6 73181535 DE 08 16,2 7 26 2
35 07111-21220 BALL-END THRUST SCREW WITHOUT HEAD M12, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 8,5 M12 6 73181535 DE 08 20,2 7 27 2
36 07111-21230 BALL-END THRUST SCREW WITHOUT HEAD M12, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 8,5 M12 6 73181535 DE 08 30,2 7 28 2
37 07111-21240 BALL-END THRUST SCREW WITHOUT HEAD M12, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 8,5 M12 6 73181535 DE 08 40,2 7 29 2
38 07111-21620 BALL-END THRUST SCREW WITHOUT HEAD M16, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 12 M16 8 73181535 DE 08 20 10,7 30 2
39 07111-21625 BALL-END THRUST SCREW WITHOUT HEAD M16, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 12 M16 8 73181535 DE 08 25 10,7 31 2
40 07111-21635 BALL-END THRUST SCREW WITHOUT HEAD M16, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 12 M16 8 73181535 DE 08 35 10,7 32 2
41 07111-21650 BALL-END THRUST SCREW WITHOUT HEAD M16, FORM:B STAINLESS STEEL, COMP:STAINLES... stainless steel 12 M16 8 73181535 DE 08 50 10,7 33 2
Part Number
Description
Material
Ball-Ø
D1=GEWINDE
SW
Customs tariff number
Country of origin
Region of origin
L2=GEWINDELÄNGE
D3
Sorting level_2
Sortierebene_1
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page