2

07100 Ball-end thrust screws with head Form F, with f...

Manufacturer norelem
Description BALL-END THRUST SCREW WITH HEAD M10, FORM:F CARBON STEEL, COMP:BALL-BEARING S...
Part Number 07100-31025
Product selection
Selector Part Number Description D1=GEWINDE D2 L3 L4 Ball-Ø SW Load rating max. kN (static load only) Customs tariff number Country of origin L2=GEWINDELÄNGE D3
1 07100-31025 BALL-END THRUST SCREW WITH HEAD M10, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M10 16 10 4,5 7 8 20 73181568 EU 20 25 6
2 07100-31040 BALL-END THRUST SCREW WITH HEAD M10, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M10 16 10 4,5 7 8 20 73181568 EU 20 40 6
3 07100-31060 BALL-END THRUST SCREW WITH HEAD M10, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M10 16 10 28 7 8 20 73181568 EU 20 60 6
4 07100-31230 BALL-END THRUST SCREW WITH HEAD M12, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M12 18 12 5 8,5 10 30 73181568 EU 30 30 7,2
5 07100-31250 BALL-END THRUST SCREW WITH HEAD M12, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M12 18 12 5 8,5 10 30 73181568 EU 30 50 7,2
6 07100-31280 BALL-END THRUST SCREW WITH HEAD M12, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M12 18 12 44 8,5 10 30 73181568 EU 30 80 7,2
7 07100-31640 BALL-END THRUST SCREW WITH HEAD M16, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M16 24 16 6 12 14 60 73181568 EU 60 40 10,7
8 07100-31660 BALL-END THRUST SCREW WITH HEAD M16, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M16 24 16 6 12 14 60 73181568 EU 60 60 10,7
9 07100-31680 BALL-END THRUST SCREW WITH HEAD M16, FORM:F CARBON STEEL, COMP:BALL-BEARING S... M16 24 16 36 12 14 60 73181568 EU 60 80 10,7
Part Number
Description
D1=GEWINDE
D2
L3
L4
Ball-Ø
SW
Load rating max. kN (static load only)
Customs tariff number
Country of origin
L2=GEWINDELÄNGE
D3
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page