1
norelem

23805 Angular contact ball bearing FAG single-row

Manufacturer norelem
Description ANGULAR CONTACT BALL BEAR SINGLE ROW D1=40 B=12 BALL-BEARING STEEL, OPEN, COM...
Part Number 23805-001704012
Product selection
Selector Part Number Description D=INNENDURCHMESSER Speed limit r/min. Static load rating N Dynamic load rating N Version R min. KZZ.=KURZZEICHEN B=BREITE D1=AUßENDURCHMESSER Customs tariff number Country of origin Region of origin R1 min. α A
1 23805-001003009 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=30 B=9 BALL-BEARING STEEL, OPEN, COMP... 10 32000 2600 5300 Open 0,6 7200-B-TVP 9 30 84821090 DE 08 0,3 40° 13
2 23805-001203210 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=32 B=10 BALL-BEARING STEEL, OPEN, COM... 12 28000 3550 7400 Open 0,6 7201-B-TVP 10 32 84821090 DE 08 0,3 40° 14
3 23805-001503511 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=35 B=11 BALL-BEARING STEEL, OPEN, COM... 15 24000 4450 8400 Open 0,6 7202-B-TVP 11 35 84821090 DE 08 0,3 40° 16
4 23805-001704012 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=40 B=12 BALL-BEARING STEEL, OPEN, COM... 17 20000 5700 10500 Open 0,6 7203-B-TVP 12 40 84821090 DE 08 0,3 40° 18
5 23805-002004714 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=47 B=14 BALL-BEARING STEEL, OPEN, COM... 20 18000 7800 14400 Open 1 7204-B-TVP 14 47 84821090 DE 08 0,6 40° 21
6 23805-002505215 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=52 B=15 BALL-BEARING STEEL, OPEN, COM... 25 16000 9000 15300 Open 1 7205-B-TVP 15 52 84821090 DE 08 0,6 40° 24
7 23805-003006216 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=62 B=16 BALL-BEARING STEEL, OPEN, COM... 30 13000 14100 21700 Open 1 7206-B-TVP 16 62 84821090 DE 08 0,6 40° 27
8 23805-003507217 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=72 B=17 BALL-BEARING STEEL, OPEN, COM... 35 11000 19000 28000 Open 1,1 7207-B-TVP 17 72 84821090 DE 08 0,6 40° 31
9 23805-004008018 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=80 B=18 BALL-BEARING STEEL, OPEN, COM... 40 9500 23500 34000 Open 1,1 7208-B-TVP 18 80 84821090 DE 08 0,6 40° 34
10 23805-004508519 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=85 B=19 BALL-BEARING STEEL, OPEN, COM... 45 8500 27000 37500 Open 1,1 7209-B-TVP 19 85 84821090 DE 08 0,6 40° 37
11 23805-005009020 ANGULAR CONTACT BALL BEAR SINGLE ROW D1=90 B=20 BALL-BEARING STEEL, OPEN, COM... 50 8000 28500 39000 Open 1,1 7210-B-TVP 20 90 84821090 DE 08 0,6 40° 39
Part Number
Description
D=INNENDURCHMESSER
Speed limit r/min.
Static load rating N
Dynamic load rating N
Version
R min.
KZZ.=KURZZEICHEN
B=BREITE
D1=AUßENDURCHMESSER
Customs tariff number
Country of origin
Region of origin
R1 min.
α
A
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page