2
norelem

04410 "Actima" clamping devices with transverse axis ...

Manufacturer norelem
Description ACTIMA CLAMPING ELEMENT W. TRANS. AXIS STEEL, LEFT/PULL
Part Number 04410-25
Product selection
Selector Part Number Description Accessories Version Customs tariff number Country of origin Region of origin
1 04410-10 ACTIMA CLAMPING ELEMENT W. TRANS. AXIS STEEL, RIGHT/THRUST 04410-02,04410-03,04410-04 right-hand / push 84662098 DE 08
2 04410-15 ACTIMA CLAMPING ELEMENT W. TRANS. AXIS STEEL, RIGHT/PULL 04410-02,04410-03,04410-04 right-hand / pull 84662098 DE 08
3 04410-20 ACTIMA CLAMPING ELEMENT W. TRANS. AXIS STEEL, LEFT/THRUST 04410-02,04410-03,04410-04 left-hand / push 84662098 DE 08
4 04410-25 ACTIMA CLAMPING ELEMENT W. TRANS. AXIS STEEL, LEFT/PULL 04410-02,04410-03,04410-04 left-hand / pull 84662098 DE 08
Part Number
Description
Accessories
Version
Customs tariff number
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem