1

21972 Handwheels for position indicators

Manufacturer norelem
Description HANDWHEEL FOR POSITION INDICATOR SIZE:80 ALUMINIUM, D=120
Part Number 21972-801201
Product selection
Selector Part Number Description Customs tariff number Country of origin Region of origin D=AUßENDURCHMESSER D2 D3 Suitable for D4 D5 predrilled D6 G L L1 L3 T
1 21972-801201 HANDWHEEL FOR POSITION INDICATOR SIZE:80 ALUMINIUM, D=120 84879040 DE 08 120 87 85,2 position indicator size 80 95 6,8 40 M6 64 15 23 30
2 21972-801401 HANDWHEEL FOR POSITION INDICATOR SIZE:80 ALUMINIUM, D=140 84879040 DE 08 140 87 85,2 position indicator size 80 95 6,8 40 M8 70 17 23 30
Part Number
Description
Customs tariff number
Country of origin
Region of origin
D=AUßENDURCHMESSER
D2
D3
Suitable for
D4
D5 predrilled
D6
G
L
L1
L3
T
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem