21902 Position indicators

Manufacturer norelem
Description POSITION INDICATOR DIGITAL POLYAMIDE, ORANGE, COMP:STEEL, P=1,5
Part Number 21902-01501211
Product selection
Selector Part Number Description Accessories Assembly_ position Colour Count_direction Country_of_origin Customs_tariff_number Decimal point_in_position Indicator_after_first_rotation Indicator after_one rotation max. speed U/min Pitch Region_of_origin
1 21902-01501211 POSITION INDICATOR DIGITAL POLYAMIDE, ORANGE, COMP:STEEL, P=1,5 21940-1406,21940-1408,21940- 2 orange 1 DE 90330000 1 001,5 001,5 500 1,5 08
Part Number
Description
Accessories
Assembly_ position
Colour
Count_direction
Country_of_origin
Customs_tariff_number
Decimal point_in_position
Indicator_after_first_rotation
Indicator after_one rotation
max. speed U/min
Pitch
Region_of_origin
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem