1

21880 Stainless steel linear scales, self-adhesive

Manufacturer norelem
Description SCALE SELF-ADHERING L=300 STAINLESS STEEL, HORIZONTAL
Part Number 21880-000010X0300
Product selection
Selector Part Number Description [-de-] L=LÄNGE Division Version Zero point Graduations Customs tariff number Assembly position Country of origin Region of origin
1 21880-000010X0300 SCALE SELF-ADHERING L=300 STAINLESS STEEL, HORIZONTAL 300 1 mm scale left bottom 90178010 horizontal DE 09
2 21880-000010X0500 SCALE SELF-ADHERING L=500 STAINLESS STEEL, HORIZONTAL 500 1 mm scale left bottom 90178010 horizontal DE 09
3 21880-000010X0700 SCALE SELF-ADHERING L=700 STAINLESS STEEL, HORIZONTAL 700 1 mm scale left bottom 90178010 horizontal DE 09
4 21880-000010X1000 SCALE SELF-ADHERING L=1000 STAINLESS STEEL, HORIZONTAL 1000 1 mm scale left bottom 90178010 horizontal DE 09
5 21880-010010X0300 SCALE SELF-ADHERING L=300 STAINLESS STEEL, VERTICAL 300 1 mm scale top left 90178010 vertical DE 09
6 21880-010010X0500 SCALE SELF-ADHERING L=500 STAINLESS STEEL, VERTICAL 500 1 mm scale top left 90178010 vertical DE 09
7 21880-010010X0700 SCALE SELF-ADHERING L=700 STAINLESS STEEL, VERTICAL 700 1 mm scale top left 90178010 vertical DE 09
8 21880-010010X1000 SCALE SELF-ADHERING L=1000 STAINLESS STEEL, VERTICAL 1000 1 mm scale top left 90178010 vertical DE 09
Part Number
Description
[-de-] L=LÄNGE
Division
Version
Zero point
Graduations
Customs tariff number
Assembly position
Country of origin
Region of origin
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem