1

06277 Handwheels 2-spoke, aluminium, flat wheel rim, ...

Manufacturer norelem
Description 2-SPOKE HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10
Part Number 06277-2080X10
Product selection
Selector Part Number Description B3 series 1 D2=BEFESTIGUNGSBOHRUNG REIHE1 D1=AUßENDURCHMESSER T series 1 L3 L1 D3 Version Customs tariff number Country of origin Region of origin D2=BEFESTIGUNGSBOHRUNG REIHE2 T series 2 B3 series 2 Fixed cylinder grip
1 06277-2080X10 2-SPOKE HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 80 11,4 28 16 24 hub without slot 76169910 DE 08 ø18 x M6 x 40
2 06277-2080X12 2-SPOKE HANDWHEEL WITHOUT SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=12 80 28 16 24 hub without slot 76169910 DE 08 12 13,8 4 ø18 x M6 x 40
3 06277-2100X10 2-SPOKE HANDWHEEL WITHOUT SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 100 11,4 33 17 26 hub without slot 76169910 DE 08 ø18 x M6 x 40
4 06277-2100X12 2-SPOKE HANDWHEEL WITHOUT SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=12 100 33 17 26 hub without slot 76169910 DE 08 12 13,8 4 ø18 x M6 x 40
5 06277-2125X12 2-SPOKE HANDWHEEL WITHOUT SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=12 4 12 125 13,8 33,5 18 31 hub without slot 76169910 DE 08 ø21 x M8 x 50
6 06277-2125X14 2-SPOKE HANDWHEEL WITHOUT SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=14 125 33,5 18 31 hub without slot 76169910 DE 08 14 16,3 5 ø21 x M8 x 50
7 06277-2160X14 2-SPOKE HANDWHEEL WITHOUT SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=14 5 14 160 16,3 39 20 36 hub without slot 76169910 DE 08 ø26 x M10 x 80
8 06277-2160X16 2-SPOKE HANDWHEEL WITHOUT SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=16 160 39 20 36 hub without slot 76169910 DE 08 16 18,3 5 ø26 x M10 x 80
9 06277-2200X18 2-SPOKE HANDWHEEL WITHOUT SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=18 6 18 200 20,8 45 24 42 hub without slot 76169910 DE 08 ø26 x M10 x 80
10 06277-2200X20 2-SPOKE HANDWHEEL WITHOUT SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=20 200 45 24 42 hub without slot 76169910 DE 08 20 22,8 6 ø26 x M10 x 80
11 06277-2250X22 2-SPOKE HANDWHEEL WITHOUT SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=22 6 22 250 24,8 51 28 48 hub without slot 76169910 DE 08 ø28 x M12 x 90
12 06277-2250X26 2-SPOKE HANDWHEEL WITHOUT SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=26 250 51 28 48 hub without slot 76169910 DE 08 26 29,3 8 ø28 x M12 x 90
13 06277-3080X10 2-SPOKE HANDWHEEL WITH SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 80 11,4 28 16 24 hub with slot 76169910 DE 08 ø18 x M6 x 40
14 06277-3080X12 2-SPOKE HANDWHEEL WITH SLOT D1=80 ALUMINIUM, COMP:DUROPLAST, D2=12 80 28 16 24 hub with slot 76169910 DE 08 12 13,8 4 ø18 x M6 x 40
15 06277-3100X10 2-SPOKE HANDWHEEL WITH SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=10 3 10 100 11,4 33 17 26 hub with slot 76169910 DE 08 ø18 x M6 x 40
16 06277-3100X12 2-SPOKE HANDWHEEL WITH SLOT D1=100 ALUMINIUM, COMP:DUROPLAST, D2=12 100 33 17 26 hub with slot 76169910 DE 08 12 13,8 4 ø18 x M6 x 40
17 06277-3125X12 2-SPOKE HANDWHEEL WITH SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=12 4 12 125 13,8 33,5 18 31 hub with slot 76169910 DE 08 ø21 x M8 x 50
18 06277-3125X14 2-SPOKE HANDWHEEL WITH SLOT D1=125 ALUMINIUM, COMP:DUROPLAST, D2=14 125 33,5 18 31 hub with slot 76169910 DE 08 14 16,3 5 ø21 x M8 x 50
19 06277-3160X14 2-SPOKE HANDWHEEL WITH SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=14 5 14 160 16,3 39 20 36 hub with slot 76169910 DE 08 ø26 x M10 x 80
20 06277-3160X16 2-SPOKE HANDWHEEL WITH SLOT D1=160 ALUMINIUM, COMP:DUROPLAST, D2=16 160 39 20 36 hub with slot 76169910 DE 08 16 18,3 5 ø26 x M10 x 80
21 06277-3200X18 2-SPOKE HANDWHEEL WITH SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=18 6 18 200 20,8 45 24 42 hub with slot 76169910 DE 08 ø26 x M10 x 80
22 06277-3200X20 2-SPOKE HANDWHEEL WITH SLOT D1=200 ALUMINIUM, COMP:DUROPLAST, D2=20 200 45 24 42 hub with slot 76169910 DE 08 20 22,8 6 ø26 x M10 x 80
23 06277-3250X22 2-SPOKE HANDWHEEL WITH SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=22 6 22 250 24,8 51 28 48 hub with slot 76169910 DE 08 ø28 x M12 x 90
24 06277-3250X26 2-SPOKE HANDWHEEL WITH SLOT D1=250 ALUMINIUM, COMP:DUROPLAST, D2=26 250 51 28 48 hub with slot 76169910 DE 08 26 29,3 8 ø28 x M12 x 90
Part Number
Description
B3 series 1
D2=BEFESTIGUNGSBOHRUNG REIHE1
D1=AUßENDURCHMESSER
T series 1
L3
L1
D3
Version
Customs tariff number
Country of origin
Region of origin
D2=BEFESTIGUNGSBOHRUNG REIHE2
T series 2
B3 series 2
Fixed cylinder grip
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem
Users Who Downloaded This Product Also Downloaded
Page