1

03157 Mandrel collets with side lock, Form A for work...

Manufacturer norelem
Description MANDREL COLLET WITH LATERAL CLAMPING, FORM:A STRUCTURAL STEEL, D =17,8, D=28,7
Part Number 03157-118029
Product selection
Selector Description Clamping force max. kN SW H2 H1 H D4 D3 for screw ISO 10642 D1 D =DURCHMESSER MIN. D=DURCHMESSER MAX. Customs tariff number Country of origin Tightening torque max. Nm
1 MANDREL COLLET WITH LATERAL CLAMPING, FORM:A STRUCTURAL STEEL, D =17,8, D=28,7 20 6 17,5 22,4 41,3 39,4 M4 50 17,8 28,7 84662020 US 66
Description
Clamping force max. kN
SW
H2
H1
H
D4
D3 for screw ISO 10642
D1
D =DURCHMESSER MIN.
D=DURCHMESSER MAX.
Customs tariff number
Country of origin
Tightening torque max. Nm
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem