2

02040 Positioning feet with internal thread and flat ...

Manufacturer norelem
Description POSITIONING FOOT M06 L1=15, FORM:D FREE-CUTTING STEEL, SW=13
Part Number 02040-415
Product selection
Selector Part Number Description SW=SCHLÜSSELWEITE E D=GEWINDE L1=HÖHE D1 Customs tariff number Country of origin Region of origin T
1 02040-415 POSITIONING FOOT M06 L1=15, FORM:D FREE-CUTTING STEEL, SW=13 13 14,4 M6 15 13 84662098 DE 08 10
3 02040-4251 POSITIONING FOOT M08 L1=25, FORM:D FREE-CUTTING STEEL, SW=17 17 19,4 M8 25 17 84662098 DE 08 16
4 02040-420 POSITIONING FOOT M12 L1=20, FORM:D FREE-CUTTING STEEL, SW=22 19 21,1 M10 20 19 84662098 DE 08 10
7 02040-425 POSITIONING FOOT M08 L1=25, FORM:D FREE-CUTTING STEEL, SW=17 17 19,4 M8 25 17 84662098 DE 08 16
8 02040-430 POSITIONING FOOT M10 L1=30, FORM:D FREE-CUTTING STEEL, SW=19 19 21,1 M10 30 19 84662098 DE 08 15
12 02040-440 POSITIONING FOOT M12 L1=40, FORM:D FREE-CUTTING STEEL, SW=22 19 21,1 M10 40 19 84662098 DE 08 15
13 02040-450 POSITIONING FOOT M16 L1=50, FORM:D FREE-CUTTING STEEL, SW=30 22 25,2 M12 50 22 84662098 DE 08 25
15 02040-4301 POSITIONING FOOT M16 L1=30, FORM:D FREE-CUTTING STEEL, SW=30 30 33 M16 30 30 84662098 FR 20
16 02040-4501 POSITIONING FOOT M16 L1=50, FORM:D FREE-CUTTING STEEL, SW=30 30 33 M16 50 30 84662098 FR 25
Part Number
Description
SW=SCHLÜSSELWEITE
E
D=GEWINDE
L1=HÖHE
D1
Customs tariff number
Country of origin
Region of origin
T
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem