2

02040 Positioning feet with external thread and serra...

Manufacturer norelem
Description POSITIONING FOOT M08 L1=10, FORM:C FREE-CUTTING STEEL, SW=17
Part Number 02040-3101
Product selection
Selector Part Number Description SW=SCHLÜSSELWEITE E L2 D=GEWINDE L1=HÖHE Tightening torque max. Nm D1 Customs tariff number Country of origin Region of origin Anzieh- drehmoment max. Nm
1 02040-3101 POSITIONING FOOT M08 L1=10, FORM:C FREE-CUTTING STEEL, SW=17 17 19,4 20 M8 10 18 17 84662098 DE 08 18
2 02040-310 POSITIONING FOOT M06 L1=10, FORM:C FREE-CUTTING STEEL, SW=13 13 14,4 20 M6 10 8,5 13 84662098 DE 08 8,5
8 02040-315 POSITIONING FOOT M10 L1=15, FORM:C FREE-CUTTING STEEL, SW=19 19 21,1 27 M10 15 32 19 84662098 DE 08 32
9 02040-3151 POSITIONING FOOT M16 L1=15, FORM:C FREE-CUTTING STEEL, SW=30 30 33 34 M16 15 140 30 84662098 FR 140
10 02040-3201 POSITIONING FOOT M16 L1=20, FORM:C FREE-CUTTING STEEL, SW=30 30 33 39 M16 20 140 30 84662098 FR 140
Part Number
Description
SW=SCHLÜSSELWEITE
E
L2
D=GEWINDE
L1=HÖHE
Tightening torque max. Nm
D1
Customs tariff number
Country of origin
Region of origin
Anzieh- drehmoment max. Nm
Documentation
Contact the supplier
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem