254 SMO Stainless steel washers

Manufacturer NORD-LOCK
Description 254 SMO Stainless steel washers : NL18spss-254
Part number 1654
Product selection
Selector Washer size Bolt size (Metric) Bolt size (UNC) Internal diameter (mm) External diameter (mm) Thickness T (mm) Min. package (pairs) Approx. Weight (kg/100 pairs) Article no.
1 NL3ss-254 M3 #5 3.4 7 2.2 200 0.04 1155
2 NL3,5ss-254 M3,5 #6 3.9 7.6 2.2 200 0.04 1400
3 NL3,5spss-254 M3,5 #6 3.9 9 2.2 200 0.07 1653
4 NL4ss-254 M4 #8 4.4 7.6 2.2 200 0.04 1156
5 NL4spss-254 M4 #8 4.4 9 2.2 200 0.07 1157
6 NL5ss-254 M5 #10 5.4 9 2.2 200 0.06 1158
7 NL5spss-254 M5 #10 5.4 10.8 2.2 200 0.11 1401
8 NL6ss-254 M6 6.5 10.8 2.2 200 0.09 1159
9 NL6spss-254 M6 6.5 13.5 2.2 200 0.16 2586
10 NL1/4"-254 1/4" 7.2 11.5 2.2 200 0.09 1161
11 NL1/4"spss-254 1/4" 7.2 13.5 2.2 200 0.15 1162
12 NL8ss-254 M8 5/16" 8.7 13.5 2 200 0.12 1164
13 NL8spss-254 M8 5/16" 8.7 16.6 2.2 200 0.22 2587
14 NL3/8"ss-254 3/8" 10.3 16.6 2 200 0.19 1166
15 NL3/8"spss-254 3/8" 10.3 21 2.2 200 0.38 1402
16 NL10ss-254 M10 10.7 16.6 2 200 0.18 1167
17 NL10spss-254 M10 10.7 21 2.2 200 0.37 2589
18 NL11ss-254 M11 7/16" 11.4 18.5 2.2 200 0.26 1403
19 NL12ss-254 M12 13 19.5 2 200 0.23 1169
20 NL12spss-254 M12 13 25.4 3 100 0.83 2590
21 NL1/2"ss-254 1/2" 13.5 19.5 2.2 200 0.23 1171
22 NL1/2"spss-254 1/2" 13.5 25.4 3.2 100 0.8 1404
23 NL14ss-254 M14 9/16" 15.2 23 3 100 0.49 1172
24 NL14spss-254 M14 9/16" 15.2 30.7 3.2 100 1.31 1405
25 NL16ss-254 M16 5/8" 17 25.4 3 100 0.59 1173
26 NL16spss-254 M16 5/8" 17 30.7 3.2 100 1.13 1174
27 NL18ss-254 M18 19.5 29 3.2 100 0.8 1406
28 NL18spss-254 M18 19.5 34.5 3.2 100 1.56 1654
29 NL3/4"ss-254 3/4" 20 30.7 3.2 100 0.96 1176
30 NL3/4"spss-254 3/4" 20 39 3.2 100 2.14 1622
31 NL20ss-254 M20 21.4 30.7 3 100 0.82 1177
32 NL20spss-254 M20 21.4 39 3.2 100 1.98 1510
33 NL22ss-254 M22 7/8" 23.4 34.5 3.2 100 1.19 1648
34 NL22spss-254 M22 7/8" 23.4 42 3.2 50 2.44 1623
35 NL24ss-254 M24 25.3 39 3.2 100 1.65 1636
36 NL24spss-254 M24 25.3 48.5 3.2 50 3.5 1655
37 NL1"ss-254 1" 27.9 39 3.2 100 1.42 1178
38 NL1"spss-254 1" 27.9 48.5 5.6 50 3.22 2678
39 NL27ss-254 M27 28.4 42 5.8 50 3.1 1637
40 NL27spss-254 M27 28.4 48.5 5.8 25 5.85 1657
41 NL30ss-254 M30 1 1/8" 31.4 47 5.8 50 4.04 1649
42 NL33ss-254 M33 1 1/4" 34.4 48.5 5.8 25 4.25 1658
43 NL36ss-254 M36 1 3/8" 37.4 55 5.8 25 5.96 1507
44 NL39ss-254 M39 1 1/2" 40.4 58.5 5.8 25 6.74 1659
Washer size
Bolt size (Metric)
Bolt size (UNC)
Internal diameter (mm)
External diameter (mm)
Thickness T (mm)
Min. package (pairs)
Approx. Weight (kg/100 pairs)
Article no.
Documentation
Contact the supplier
NORD-LOCK Bolt securing system
NORD-LOCK