AS - Conveyors - Accessories

Manufacturer NORCAN
Description Reduction flange C = 45
Part Number V3255
Product selection
Selector Part Number Description
1 V3255 Reduction flange C = 45
2 V3257 Reduction flange C = 63
3 V3259 Reduction flange C = 90
4 V3261 Reduction flange C = 135
5 V3263 Reduction flange C = 180
6 V3265 Reduction flange C = 256
7 V3355 Strut C = 45
8 V3357 Strut C = 63
9 V3359 Strut C = 90
10 V3361 Strut C = 135
11 V3363 Strut C = 180
12 V3365 Strut C = 256
13 V3367 Strut C = 306
14 V3370 Strut C = 406
15 V3373 Strut C = 506
16 V3376 Strut C = 606
17 V3405 Central drive cover front side C = 45
18 V3407 Central drive cover front side C = 63
19 V3409 Central drive cover front side C = 90
20 V3411 Central drive cover front side C = 135
21 V3413 Central drive cover front side C = 180
22 V3415 Central drive cover front side C = 256
23 V3417 Central drive cover front side C = 306
24 V3420 Central drive cover front side C = 406
25 V3423 Central drive cover front side C = 506
26 V3426 Central drive cover front side C = 606
27 V3455 Central drive cover rear side C=45
28 V3457 Central drive cover rear side C=63
29 V3459 Central drive cover rear side C=90
30 V3461 Central drive cover rear side C=135
31 V3463 Central drive cover rear side C=180
32 V3465 Central drive cover rear side C=256
33 V3467 Central drive cover rear side C=306
34 V3470 Central drive cover rear side C=406
35 V3473 Central drive cover rear side C=506
36 V3476 Central drive cover rear side C=606
37 V3515 Internal motor cover, front C = 256
38 V3517 Internal motor cover, front C = 306
39 V3520 Internal motor cover, front C = 406
40 V3523 Internal motor cover, front C = 506
41 V3526 Internal motor cover, front C = 606
42 V6211 Central drive mot flange w/o drilling
43 V6212 Central drive mot flange finished
44 V6251 Plate left f roller w internal motor
45 V6252 Plate right f roller w internal motor
46 V6311 Reduction plate 50/20 right
47 V6312 Reduction plate 50/20 left
48 V6416 Conveyor end plate 50/20 right
49 V6417 Conveyor end plate 50/20 left
50 V6710 Lateral guide support short
51 V6711 Lateral guide support standard
52 V6712 Lateral guide support
53 V6720 Braket for V6712 PA 30% FG
Part Number
Description
Contact the supplier
NORCAN The industrial mecano
Norcan