NORCAN

AM - Accessories - Linear guides

Manufacturer NORCAN
Description Carriage LFKL 32SF
Part Number N1872
Product selection
Selector Part Number Description
1 N1301 Guide roller ø 50 PA 6.6
2 N1302 Shouldered guide roller ø 50/65 PA6.6
3 N1307 Roller for double door rail N0820
4 N1316 Tool support on 3 rollers
5 N1345 Pad for 8 mm sliding doors
6 N1346 Guide profile h35, L50, with M8 screws
7 N1348 Guiding pad on M8 screw
8 N1350 Guide profile h33, L50
9 N1351 Guide profile h33, L500
10 N1355 Guide profile h40, L50
11 N1356 Guide profile h40, L50 2ø8
12 N1357 Guide profile h40, L50 1ø13
13 N1359 Guide profile h19, L500
14 N1360 Guide profile h19, L50 with M6 screw
15 N1361 Guide profile h40, L500
16 N1362 H-shaped guide profile
17 N1363 Smooth guide PE
18 N1631 Roller unit w.1 roller
19 N1632 Roller unit w.1 roller and sideplates
20 N1633 Roller unit w.3 rollers
21 N1634 Roller unit.w.3 rollers and sideplates
22 N1872 Carriage LFKL 32SF
23 N1875 Rail LFS 32 CE
24 N1880 Rail LFS 25
25 N1882 Carriage LFKL 25 SF
26 N1892 Carriage LFKL 52 SF
27 N1895 Rail LFS 52 CE
28 N1900 Polyester roller NAP 57 without shaft
29 N1901 Rail NAP 57, anod
30 N1903 Polyester roller NAP 57 concentr shaft
31 N1904 Polyester roller NAP 57 eccentr shaft
32 N1905 Carriage NAP 57 with 2 rollers
33 N1906 Carriage NAP 57 with 4 rollers
34 N1908 Stop for NAP 57
35 N1910 Carriage NAP 57 w 4 rollers and brake
36 N1916 Carriage NAP57 w.4 rollers f.currved r
37 N1920 K12 cassette w.concentric shaft
38 N1927 Stop for K12
39 N1928 Carriage K12 w.4 cassettes
40 N1930 K12 cassette w.excentric shaft
Part Number
Description
Contact the supplier
NORCAN The industrial mecano
Norcan