AH - Accessories - Small supplies

Manufacturer NORCAN
Description Snap hook for N1357
Part Number N1358
Product selection
Selector Part Number Description
1 N1358 Snap hook for N1357
2 N1394 Support 1/4 turn f.cable cond. N0868
3 N1395 Cable fixing, block 1/4 turn
4 N1412 Sensor-support
5 N1447 End support for ø 30 tubing
6 N1448 Central support for ø 30 tubing
7 N1449 Handle alu anodised lenth 300
8 N1450 Mounting Block ø 30 - 45 x 45 x 76
9 N1451 Handle PA6 for Pipe ø28
10 N1452 Cross Mounting Block 45 x 45 x 107 ø30
11 N1460 Tapped Plug M8 for ø 26/30 tubing
12 N1464 Stop for roller box
13 N1465 Roller box for counterweight black
14 N1468 Counterweight (1 kg)
15 N1483 Buffer, conical ø 25x30
16 N1484 Buffer, conical ø 30x40
17 N1485 Buffer cylindrical ø 15x15
18 N1544 Plate, footrest, adjustable
19 N1545 Steel adjustable plate
20 N1546 Aluminium adjustable plate anod
21 N1549 Drawer support
22 N1551 steel sheet drawers 380x600 h155 F1
23 N1554 Steel sheet drawers 430x600 h380 F3-00
24 N1557 Steel sheet drawers 430x600 h530 F4-02
25 N1559 Metal drawers block 430 x 600 h530
26 N1565 Counterbalance for chain
27 N1575 Metal drawer block 265 x 470 h150
28 N1576 Metal drawer block 300 x 454 h150
29 N1606 End stop for profile N0867
Part Number
Description
Contact the supplier
NORCAN The industrial mecano
Norcan