NORCAN
By NORCAN


AI - Accessories - Fixing elements

Manufacturer NORCAN
Description 3 way block w. triangular cap grey
Part Number N1139
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 N1094 Steel corner triangle 40 x 16
2 2 N1095 Steel corner triangle 40 x 40
3 3 N1101 Corner triangle w.2 heels 40x18 anod.
4 4 N1102 Corner triangle w.2 heels 40x25 anod.
5 5 N1103 Heeled corner triangle 40 x 18 anod
6 6 N1104 Heeled corner triangle 40 x 25 anod
7 7 N1105 Corner triangles 40 x 25 anod
8 8 N1107 Corner triangles 40 x 18 anod
9 9 N1108 Corner triangles 87 x 85 alu
10 10 N1109 Corner triangles 87 x 40 alu
11 11 N1110 Right hand assembly plate
12 12 N1111 Left hand assembly plate
13 13 N1117 Pivot 45 x 45 x 70 black anod
14 14 N1120 Pivot 45 x 45 x 70 with locking handle
15 15 N1122 Eckwinkel mit Kappe Fase 45° schwarz
16 16 N1123 3 way block w. triangular cap black
17 17 N1125 5 way block h45 anodised
18 18 N1127 Pivot ,dynamic 45x45x70 black anod
19 19 N1128 Pivot,dynamic 45x90x70 black anod
20 20 N1129 Anti rotation plate
21 21 N1130 Angle connection bar
22 22 N1132 Locking finger
23 23 N1136 Pivot 45 x 90 x 70 with locking handle
24 24 N1137 Connecting bar
25 25 N1138 3 way block w.1/4 round cap grey
26 26 N1139 3 way block w. triangular cap grey
27 27 N1140 Assembly nut
28 28 N1141 Assembly nut, double
29 29 N1143 Angled assembly coupling 15,5 long
30 30 N1144 Angled assembly coupling 31,5 long
31 31 N1145 Angled assembly coupling 45 long
32 32 N1147 Pivot 45 x 90 x 70 black anod
33 33 N1148 Ajustable coupling "X"
34 34 N1149 Ajustable coupling "T"
35 35 N1150 Assembly plate 45 x 90 x 12 anod
36 36 N1151 Mounting base 45 x 90 x 12 - M8 anod
37 37 N1152 Mounting base 45 x 90 x 12 - M10 anod
38 38 N1153 Steel assembly plate 45 x 90 x 4
39 39 N1154 Mounting base 45 x 90 x 12 - M16 anod
40 40 N1155 Mounting base 45 x 90 x 12 - M20 anod
41 41 N1160 Assembly plate 90 x 90 x 12 anod
42 42 N1162 Mounting base 90 x 90 x 12 M10 anod
43 43 N1164 Mounting base 90 x 90 x 12 M16 anod
44 44 N1165 Mounting base 90 x 90 x 12 M20 anod
45 45 N1170 Steel assembly plate 45 x 135 x 4
46 46 N1171 Assembly plate 45 x 135 x 12 anod
47 47 N1172 Assembly plate 45 x 180 x 12 anod
48 48 N1181 Assembly plate 90 x 135 x 12 anod
49 49 N1182 Assembly plate 90 x 180 x 12 anod
50 50 N1183 Assembly plate 90 x 270 x 12 anod

Contact the supplier

NORCAN

NORCAN

The industrial mecano

Google Map