FB561 Washers WG8765

Manufacturer NONNENMANN
Standard FB561
Description Washers
Part number FB1667
Description1 FB561 14x3
Material Steel
Product selection
Selector Item number Description d (mm) h (mm) d2 (mm)
1 FB1667 FB561 14x3 14 3 3
2 FB1229 FB561 18x4 18 4 4
3 FB1417 FB561 24x5 24 5 5
4 FB4690 FB561 30x6 30 6 6
5 FB4670 FB561 40x8 40 8 8
Item number
Description
d (mm)
h (mm)
d2 (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH