DIN6340 ST vz. Washers, steel zinc-plated WG5293

Manufacturer NONNENMANN
Standard DIN6340
Description Washer
Part number NT0915
Description1 DIN6340 ST 6.4 (M6) vz
Material Steel
Product selection
Selector Item number Description d1 (mm) d2 (mm) s (mm)
1 NT0915 DIN6340 ST 6.4 (M6) vz 6 17 3
2 NT0591 DIN6340 ST 8.4 (M8) vz 8 23 4
3 NT0917 DIN6340 ST 10.5 (M10) vz 10 28 4
4 NT0914 DIN6340 ST 13 (M12) vz 12 35 5
5 PN08090054-01 DIN6340 ST 15 (M14) vz 14 40 5
6 NT4181-01 DIN6340 ST 17 (M16) vz 16 45 6
7 PN08090083-01 DIN6340 ST 21 (M20) vz 20 50 6
8 PN08090096-01 DIN6340 ST 25 (M24) vz 24 60 8
Item number
Description
d1 (mm)
d2 (mm)
s (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH