1

FB551 Stop Pins WG8766

Manufacturer NONNENMANN
Description Stop Pins
Part number FB1409
Material Einsatzstahl 1.7131 oder ähnlich ca. 60 HRC
Product selection
Selector Item number Description d1 (mm) h1 (mm) d2 (mm) h2 (mm)
2 FB1409 FB551 16x3 16 3 11 8
1 FB1195 FB551 25x3 25 3 11 8
Item number
Description
d1 (mm)
h1 (mm)
d2 (mm)
h2 (mm)
Documentation
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH
Users Who Downloaded This Product Also Downloaded
Page