FED-DRUCK BOLZEN Spring Plungers With Stud Bolt WG0510

Manufacturer NONNENMANN
Description Spring Plungers With Stud Bolt
Part number NT1083
Description1 BM4x9
Material Steel
Product selection
Selector Item number Description d1 (mm) l (mm) SW (mm) d2 (mm)
1 NT1083 BM4x9 M4 9 1.5 1.8
2 NT4158 BM5x12 M5 12 2 2.4
3 NT2337 BM6x14 M6 14 2 2.7
4 NT2343 BM8x16 M8 16 2 4
5 NT1810 BM10x19 M10 19 2.5 4.5
6 NT7026 BM12x22 M12 22 3.5 6
7 NT4812 BM16x24 M16 24 4.5 8.5
Item number
Description
d1 (mm)
l (mm)
SW (mm)
d2 (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH