DIN923 5.8 VZ. Slotted pan head screws with shoulder, zinc-plated WG2203

Manufacturer NONNENMANN
Standard DIN923
Description Slotted pan head screws with shoulder
Part number NT9176
Description1 DIN923 4.8/5.8 M 2.5x10 vz
Material Steel
Product selection
Selector Item number Description d b (mm) dk (mm) ds (mm) k (mm) n (mm) r (mm) t (mm) l (mm)
1 NT9176 DIN923 4.8/5.8 M 2.5x10 vz M2.5 3.5 6 3.5 1.5 0.6 0.1 0.95 10
2 NT4956-01 DIN923 4.8/5.8 M 3x5 vz M3 4.5 7 4 1.8 0.8 0.1 1.15 5
3 NT0207 DIN923 4.8/5.8 M 3x10 vz M3 4.5 7 4 1.8 0.8 0.1 1.15 10
4 PN04440776-01 DIN923 4.8/5.8 M 4x3 vz M4 6 8.5 5.5 2.4 1 0.2 1.5 3
5 PN04440789-01 DIN923 4.8/5.8 M 4x4 vz M4 6 8.5 5.5 2.4 1 0.2 1.5 4
6 PN04420644-01 DIN923 5.8 M 4x5 vz M4 6 8.5 5.5 2.4 1 0.2 1.5 5
7 PN04440792-01 DIN923 4.8/5.8 M 4x5 vz M4 6 8.5 5.5 2.4 1 0.2 1.5 5
8 NT4103-01 DIN923 4.8/5.8 M 5x3 vz M5 7 11 7 2.7 1.2 0.2 1.6 3
9 NT6658 DIN923 4.8/5.8 M 5x4 vz M5 7 11 7 2.7 1.2 0.2 1.6 4
10 NT6659 DIN923 4.8/5.8 M 5x5 vz M5 7 11 7 2.7 1.2 0.2 1.6 5
11 PN04440938-01 DIN923 4.8/5.8 M 5x6 vz M5 7 11 7 2.7 1.2 0.2 1.6 6
12 NT0753 DIN923 4.8/5.8 M 5x8 vz M5 7 11 7 2.7 1.2 0.2 1.6 8
13 PN04420770-01 DIN923 5.8 M 5x12 vz M5 7 11 7 2.7 1.2 0.2 1.6 12
14 PN04420796-01 DIN923 5.8 M 5x16 vz M5 7 11 7 2.7 1.2 0.2 1.6 16
15 PN04441034-01 DIN923 4.8/5.8 M 6x3 vz M6 9 13 8 3.1 1.6 0.25 1.9 3
16 NT0879 DIN923 4.8/5.8 M 6x4 vz M6 9 13 8 3.1 1.6 0.25 1.9 4
17 NT0247 DIN923 4.8/5.8 M 6x5 vz M6 9 13 8 3.1 1.6 0.25 1.9 5
18 NT0892 DIN923 4.8/5.8 M 6x6 vz M6 9 13 8 3.1 1.6 0.25 1.9 6
19 NT1560 DIN923 4.8/5.8 M 6x8 vz M6 9 13 8 3.1 1.6 0.25 1.9 8
20 NT9920 DIN923 4.8/5.8 M 6x16 vz M6 9 13 8 3.1 1.6 0.25 1.9 16
21 NT0988 DIN923 4.8/5.8 M 8x4 vz M8 11 16 10 3.8 2 0.4 2.4 4
22 NT1136 DIN923 4.8/5.8 M 8x6 vz M8 11 16 10 3.8 2 0.4 2.4 6
23 PN04441131-01 DIN923 4.8/5.8 M 8x12 vz M8 11 16 10 3.8 2 0.4 2.4 12
24 NT0165 DIN923 4.8/5.8 M 8x20 vz M8 11 16 10 3.8 2 0.4 2.4 20
25 NT0147-01 DIN923 4.8/5.8 M 8x25 vz M8 11 16 10 3.8 2 0.4 2.4 25
26 NT0954 DIN923 4.8/5.8 M 10x20 vz M10 13.5 20 13 4.6 2.5 0.4 2.8 20
Item number
Description
d
b (mm)
dk (mm)
ds (mm)
k (mm)
n (mm)
r (mm)
t (mm)
l (mm)
Contact the supplier
NONNENMANN Normalien, Normteile, Schrauben
Nonnenmann GmbH